iQpump 7 Series
Models & Ratings (Bypass)
Pump Controllers - 5-500HP, 208-230/240 and 480V, 3-phase1 input, NEMA 1, NEMA 12 FVFF, or NEMA 3R enclosure, with factory-installed and wired options.
208V | 240V | 230V | 480V
208V
Rated Output Current (Amps) | Nominal HP1 | NEMA 1 Bypass P7BV | NEMA 12 FVFF Bypass P7BB | NEMA 3R Bypass P7BR |
---|---|---|---|---|
16.7 | 5 | P7BVD0167 | P7BBD0167 | P7BRD0167 |
24.2 | 7.5 | P7BVD0247 | P7BBD0247 | P7BRD0247 |
30.8 | 10 | P7BVD0307 | P7BBD0307 | P7BRD0307 |
46.2 | 15 | P7BVD0467 | P7BBD0467 | P7BRD0467 |
59.4 | 20 | P7BVD0597 | P7BBD0597 | P7BRD0597 |
74.8 | 25 | P7BVD0747 | P7BBD0747 | P7BRD0747 |
88 | 30 | P7BVD0887 | P7BBD0887 | P7BRD0887 |
114 | 40 | P7BVD1147 | P7BBD1147 | P7BRD1147 |
143 | 50 | P7BVD1437 | P7BBD1437 | P7BRD1437 |
169 | 60 | P7BVD1697 | P7BBD1697 | P7BRD1697 |
211 | 75 | P7BVD2117 | P7BBD2117 | P7BRD2117 |
273 | 100 | P7BVD2737 | P7BBD2737 | P7BRD2737 |
343 | 125 | P7BVD3437 | P7BBD3437 | P7BRD3437 |
396 | 150 | P7BVD3967 | P7BBD3967 | P7BRD3967 |
240V
Rated Output Current (Amps) | Nominal HP1 | NEMA 1 Bypass P7BV | NEMA 12 FVFF Bypass P7BB | NEMA 3R Bypass P7BR |
---|---|---|---|---|
15.2 | 5 | P7BVA0157 | P7BBA0157 | P7BRA0157 |
22 | 7.5 | P7BVA0227 | P7BBA0227 | P7BRA0227 |
28 | 10 | P7BVA0287 | P7BBA0287 | P7BRA0287 |
42 | 15 | P7BVA0427 | P7BBA0427 | P7BRA0427 |
54 | 20 | P7BVA0547 | P7BBA0547 | P7BRA0547 |
68 | 25 | P7BVA0687 | P7BBA0687 | P7BRA0687 |
80 | 30 | P7BVA0807 | P7BBA0807 | P7BRA0807 |
104 | 40 | P7BVA1047 | P7BBA1047 | P7BRA1047 |
230V
Rated Output Current (Amps) | Nominal HP1 | NEMA 1 Bypass P7BV | NEMA 12 FVFF Bypass P7BB | NEMA 3R Bypass P7BR |
---|---|---|---|---|
130 | 50 | P7BVA1307 | P7BBA1307 | P7BRA1307 |
154 | 60 | P7BVA1547 | P7BBA1547 | P7BRA1547 |
192 | 75 | P7BVA1927 | P7BBA1927 | P7BRA1927 |
248 | 100 | P7BVA2487 | P7BBA2487 | P7BRA2487 |
312 | 125 | P7BVA3127 | P7BBA3127 | P7BRA3127 |
360 | 150 | P7BVA3607 | P7BBA3607 | P7BRA3607 |
480V
Rated Output Current (Amps) | Nominal HP1 | NEMA 1 Bypass P7BV | NEMA 12 FVFF Bypass P7BB | NEMA 3R Bypass P7BR |
---|---|---|---|---|
7.6 | 5 | P7BVB0077 | P7BBB0077 | P7BRB0077 |
11 | 7.5 | P7BVB0117 | P7BBB0117 | P7BRB0117 |
14 | 10 | P7BVB0147 | P7BBB0147 | P7BRB0147 |
21 | 15 | P7BVB0217 | P7BBB0217 | P7BRB0217 |
27 | 20 | P7BVB0277 | P7BBB0277 | P7BRB0277 |
34 | 25 | P7BVB0347 | P7BBB0347 | P7BRB0347 |
40 | 30 | P7BVB0407 | P7BBB0407 | P7BRB0407 |
52 | 40 | P7BVB0527 | P7BBB0527 | P7BRB0527 |
65 | 50 | P7BVB0657 | P7BBB0657 | P7BRB0657 |
77 | 60 | P7BVB0777 | P7BBB0777 | P7BRB0777 |
96 | 75 | P7BVB0967 | P7BBB0967 | P7BRB0967 |
124 | 100 | P7BVB1247 | P7BBB1247 | P7BRB1247 |
156 | 125 | P7BVB1567 | P7BBB1567 | P7BRB1567 |
180 | 150 | P7BVB1807 | P7BBB1807 | P7BRB1807 |
240 | 200 | P7BVB2407 | P7BBB2407 | P7BRB2407 |
302 | 250 | P7BVB3027 | P7BBB3027 | P7BRB3027 |
361 | 300 | P7BVB3617 | P7BBB3617 | P7BRB3617 |
414 | 350 | P7BVB4147 | P7BBB4147 | P7BRB4147 |
477 | 400 | P7BVB4777 | P7BBB4777 | P7BRB4777 |
515 | 450 | P7BVB5157 | P7BBB5157 | P7BRB5157 |
590 | 500 | P7BVB5907 | P7BBB5907 | P7BRB5907 |
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
Node: lr2
|