MV1000 NEMA 3R
Breadcrumb
Navigation Menu
Products
MV1000 NEMA 3R
TemplateWeb
Features
MV1000 NEMA 3R - Overview
Installation Friendly:
- Exceeds IEEE 519 requirements.
- 17-level motor waveform suitable for standard motors.
High Performance:
- Control platform based on hugely successful A1000 low voltage product.
- Open Loop Vector (OLV) or Closed Loop Vector (CLV) for control of the most difficult loads.
User-Friendly:
- Operation, adjustment, maintenance, and management are simple and intuitive.
- Utilize the same tools as Yaskawa's 1000 series low voltage drives and a parallel parameter set.
Industries Served:
- Oil / Gas
- Midstream Compressors & Pumps
- Oil Field Water Injection Pumps
- High Efficiency Fracking Pumps
- Electrical Submersible Pumps
- SSP/HSP Pumps
- Gas Injection
- Mining
- Slurry Pumps
- Ventilation Fans
- Conveyors
- Crushers
- Dryer Fans
- Cement
- Conveyors
- Fans
- Rotary Kilns
- Pumps
- Crushers
- Chemical & Petrochemical
- Pumps
- Compressors
- Extruders
- Fans
Node: dxpprd01:8080