SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 1 to 10 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Yaskawa offers a great MP940 / MotionWorks+ (MW+) template program, but it is fairly complex. Is there a simplified version of the template program without all of the bells and whistles? Posted Date: 06/24/2013
|
06/24/2013 | |
Will the Z1000 improve startup times in the field? Posted Date: 11/29/2011
|
11/29/2011 | |
Will the V1000 drive be part of the configured drive program? Posted Date: 07/27/2007 |
07/27/2007 | |
Will there be more features added to MotionWorks IEC 1.x after version 2.x is released? Posted Date: 09/21/2011 |
09/21/2011 | |
Will there be a stainless steel version of V1000-4X? Posted Date: 06/21/2010 |
06/21/2010 | |
Will there be a remote keypad option for the Z1000? Posted Date: 11/29/2011 |
11/29/2011 | |
Will there be a remote keypad option for the R1000 and D1000 drives? Posted Date: 07/15/2015 |
07/15/2015 | |
Will there be a remote keypad option for the P1000? Posted Date: 06/29/2012
|
06/29/2012 | |
Will there be a remote keypad option for the A1000? Posted Date: 01/04/2011
|
01/04/2011 | |
Will the P1000 have embedded Siemens and Johnson Metasys protocols? Posted Date: 10/03/2012
|
10/03/2012 | |
Showing 1 to 10 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.