SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
![](https://www.yaskawa.com/documents/20197/1298540/smc-3010-legend-200x150.png/a8be6b77-fde5-4478-85fd-1639696e7b00?version=1.0&t=1464191538183)
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 301 to 320 of 1,102 entries.
Question | Posted Date | |
---|---|---|
What does the compiler message "Internal Error: Overflow. (Specific Code Generator)" mean and what is the remedy? Posted Date: 03/12/2014
|
03/12/2014 | |
What does the "-(A)" mean in the cable part number? Posted Date: 07/13/2004
|
07/13/2004 | |
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? Posted Date: 10/27/2005
|
10/27/2005 | |
What does it mean that, "motor protection time constant for the electrical termal device is 8 minutes"? Posted Date: 11/28/2005
|
11/28/2005 | |
What does "with volume" and "without volume" refer to? Some V7 manuals and catalogs use this terminology. Posted Date: 06/20/2013
|
06/20/2013 | |
What documentation ships with the Z1000U Matrix? Posted Date: 01/21/2015
|
01/21/2015 | |
What documentation ships with the Z1000? Posted Date: 11/29/2011
|
11/29/2011 | |
What documentation ships with the V1000-4X? Posted Date: 06/21/2010
|
06/21/2010 | |
What documentation ships with the V1000? Posted Date: 07/27/2007
|
07/27/2007 | |
What documentation ships with the R1000? Posted Date: 07/15/2015
|
07/15/2015 | |
What documentation ships with the product? Posted Date: 09/03/2019
|
09/03/2019 | |
What documentation ships with the product? Posted Date: 01/14/2019
|
01/14/2019 | |
What documentation ships with the P1000? Posted Date: 06/29/2012
|
06/29/2012 | |
What documentation ships with the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
What documentation ships with the FP605? Posted Date: 03/31/2022
|
03/31/2022 | |
What documentation ships with the D1000? Posted Date: 07/15/2015
|
07/15/2015 | |
What documentation ships with the A1000? Posted Date: 01/03/2011
|
01/03/2011 | |
What could cause motion commands sent to an EtherCAT axis to be executed by a different axis than intended? Posted Date: 03/07/2014
|
03/07/2014 | |
What could cause an motor to run away when it is enabled (/S-ON goes low)? Posted Date: 07/13/2004
|
07/13/2004 | |
What could be the problem if a computer cannot communicate to a LEGEND-MC over Ethernet? Posted Date: 03/19/2002
|
03/19/2002 | |
Showing 301 to 320 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.