SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 661 to 680 of 1,102 entries.
Question | Posted Date | |
---|---|---|
Is an AC input reactor needed with the Single Phase Converter? Posted Date: 09/12/2017
|
09/12/2017 | |
Is a driver available for the Exor HMI to talk to the JUSP-NS600 Sigma II Indexer application module? Posted Date: 02/22/2005
|
02/22/2005 | |
Is a drawing of part number JUSP-TA50PG-E available? Posted Date: 01/05/2016
|
01/05/2016 | |
Is a drawing and pin-out of part number JUSP-TA50P available? Posted Date: 07/13/2004
|
07/13/2004 | |
Is a drawing and pin-out of part number JUSP-TA36P available? Posted Date: 07/13/2004
|
07/13/2004 | |
Is a braking resistor internally installed? Posted Date: 06/20/2013
|
06/20/2013 | |
In what ways is the U1000 iQpump different from competitor's products? Posted Date: 02/08/2017
|
02/08/2017 | |
In what ways is the U1000 different from competitor’s products? Posted Date: 04/21/2015
|
04/21/2015 | |
In what languages can the GPD 515/G5 display? Posted Date: 07/13/2004 |
07/13/2004 | |
In troubleshooting LF fault the manual says the output current has exceeded 5% imbalance. How can I calculate this imbalance? Posted Date: 04/01/2014 |
04/01/2014 | |
In the MP940 controller, how are the FLASH and COPY switches used? Posted Date: 05/21/2001
|
05/21/2001 | |
In some pumping systems the motor speed is normally about 80% of rated motor speed. However, periodic purging of the pumping system requires the pump to go to full speed for a while, then return to normal. How is this done with the V7 Drive? Posted Date: 10/27/2005
|
10/27/2005 | |
In SigmaWin+ Trace what is the difference between Position Error and Position Amplifier Error? Posted Date: 11/30/2010
|
11/30/2010 | |
In SigmaWin+ Trace, what is the difference between position error, position amplifier error, and motor-load position error? Posted Date: 05/23/2018
|
05/23/2018 | |
In order to identify the parameter causing the OPE alarm, one goes to monitor U1-18. On the Z1000 Bypass cabinet, the parameter states "Z0-00". What does this mean? Posted Date: 10/21/2013
|
10/21/2013 | |
In Normal Duty mode, is the default carrier frequency higher than 2kHz? Posted Date: 01/04/2011
|
01/04/2011 | |
In Normal Duty mode, is the default carrier frequency higher than 2kHz? Posted Date: 08/01/2008
|
08/01/2008 | |
In MotionWorks IEC Pro, what is the difference between a 'zipped' and a 'sealed' project? Posted Date: 07/03/2013
|
07/03/2013 | |
In MotionWorks IEC Hardware Configuration, why are the Mechatrolink III axes displayed as offline when the ServoPacks are powered up with no alarms? Posted Date: 06/05/2015
|
06/05/2015 | |
In MotionWorks IEC Hardware Configuration, how can a configured axis be moved from one node number to another? Posted Date: 03/13/2014
|
03/13/2014 | |
Showing 661 to 680 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.