SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 941 to 960 of 1,102 entries.
Question | Posted Date | |
---|---|---|
Can we implement laser parameters in Compass? Posted Date: 05/19/2020 |
05/19/2020 | |
Can we draw part viewing with Compass? Posted Date: 05/21/2020 |
05/21/2020 | |
Can V1000-4X Options be used with V74X? Posted Date: 06/21/2010 |
06/21/2010 | |
Can the value of an internal parameter be used in an expression? Posted Date: 03/22/2001
|
03/22/2001 | |
Can the V7 provide an analog output signal programmed for motor output current? Posted Date: 06/20/2013
|
06/20/2013 | |
Can the V1000 be applied to HVAC applications? Posted Date: 07/27/2007
|
07/27/2007 | |
Can the standard GA800 LCD keypad be used on the GA500? Posted Date: 09/30/2019 |
09/30/2019 | |
Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the SMC-2000 and/ or SMC-3010 be switched into and out of gearing while the motor is moving? Posted Date: 10/12/2001
|
10/12/2001 | |
Can the Sigma SD run a legacy Yaskawa spindle motor? Posted Date: 02/21/2018
|
02/21/2018 | |
Can the Sigma II SGDH Servopack provide analog monitors on the 1CN connector like the Sigma I SGDB Servopack? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the Sigma II absolute encoder data be preserved when the encoder cable is removed? Posted Date: 02/11/2005
|
02/11/2005 | |
Can the SGDH encoder output be used when an NS card is attached? Posted Date: 09/21/2004
|
09/21/2004 | |
Can the SGDG be configured to run with motors equipped with absolute encoders? Posted Date: 09/05/2001 |
09/05/2001 | |
Can the SD run another manufacturer’s spindle motor? Posted Date: 02/21/2018
|
02/21/2018 | |
Can the same hand-held digital operator panel (Yaskawa # JUSP-OP02A-1) be used in conjunction with Sigma II amplifiers as used with the Sigma I? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the PID in the V7 Drive be used for positioning? Posted Date: 10/09/2014
|
10/09/2014 | |
Can the operator on the V7 Drive be removed and remotely mounted? Posted Date: 10/27/2005
|
10/27/2005 | |
Can the NS600 be tested using serial commands sent from a PC? Posted Date: 03/26/2014
|
03/26/2014 | |
Can the MP920 change the parameters in an SGDH amplifier? Posted Date: 08/19/2004
|
08/19/2004 | |
Showing 941 to 960 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.