SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 981 to 1,000 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Are V7 Options compatible with V1000? Can V1000 Options be used with V7? Posted Date: 07/27/2007 |
07/27/2007 | |
Are V74X Options compatible with V1000-4X? Posted Date: 06/21/2010 |
06/21/2010 | |
Are V1000 Options compatible with V1000-4X? Posted Date: 06/21/2010
|
06/21/2010 | |
Are the V1000 network communications full function Modbus or Yaskawa standard? Posted Date: 07/27/2007 |
07/27/2007 | |
Are the V1000 and V1000-4X the same physical size as the V7? Posted Date: 07/27/2007
|
07/27/2007 | |
Are the SMC-2000 and LEGEND-MC controllers capable of performing S-Curve profiling? Posted Date: 08/03/2001
|
08/03/2001 | |
Are there plans for a dedicated 600V micro-drive? Posted Date: 01/03/2011 |
01/03/2011 | |
Are there plans for a 600V Z1000U drive? Posted Date: 01/21/2015 |
01/21/2015 | |
Are there plans for 600V versions of D1000 and R1000? Posted Date: 07/15/2015 |
07/15/2015 | |
Are there changes to the bypass packages relative to the Z1000? Posted Date: 05/13/2020
|
05/13/2020 | |
Are there any troubleshooting guides for the NS300 Devicenet Indexer Card? Posted Date: 07/13/2004
|
07/13/2004 | |
Are there any tools to monitor or troubleshoot MP920 and MP940 function blocks operation? Posted Date: 02/22/2005
|
02/22/2005 | |
Are there any third party HMI Manufacturers that have written Memobus Drivers for the Yaskawa MP9xx products? Posted Date: 04/11/2006
|
04/11/2006 | |
Are there any special setup considerations concerning machine vibration when using Junma? Posted Date: 08/15/2011
|
08/15/2011 | |
Are there any special considerations when using an absolute encoder? Posted Date: 06/05/2002
|
06/05/2002 | |
Are there any settings to improve the performance of the MPiec Machine Operations webpage? I get various error messages when attempting to view this page. Posted Date: 05/22/2013
|
05/22/2013 | |
Are there any Quick References or documents to help out on a Sigma II Startup? Posted Date: 07/11/2003
|
07/11/2003 | |
Are there any known remedies to stop a vertical axis from dropping when the DP (Define Position) command is used? Posted Date: 07/13/2004
|
07/13/2004 | |
Are there any integration tips available for Linear Motors? Posted Date: 07/13/2004
|
07/13/2004 | |
Are there any guidelines on how to read and write NS300 or NS500 Parameters using the basic Master-Slave I/O operation? Posted Date: 07/25/2005
|
07/25/2005 | |
Showing 981 to 1,000 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.