SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
![](https://www.yaskawa.com/documents/20197/1298540/smc-3010-legend-200x150.png/a8be6b77-fde5-4478-85fd-1639696e7b00?version=1.0&t=1464191538183)
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 271 to 300 of 1,102 entries.
Question | Posted Date | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
What is a "DWG" (drawing)? Posted Date: 05/02/2001
|
05/02/2001 | |||||||||||
What is 2-Wire Control and 3-Wire Control? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What is +P common Posted Date: 02/13/2013
|
02/13/2013 | |||||||||||
What information is available for implementing PLCopen "Function Blocks for Motion Control" in the MP2000 series products? Posted Date: 07/24/2013
|
07/24/2013 | |||||||||||
What improvements have been made in BACnet communication? Posted Date: 05/14/2020
|
05/14/2020 | |||||||||||
What impedance is the output reactor option? Posted Date: 05/13/2021
|
05/13/2021 | |||||||||||
What if an MP2300 module needs to be replaced? Is the module configuration stored in the main CPU? Posted Date: 12/19/2006
|
12/19/2006 | |||||||||||
What I/O cable options exist for the NS600? Posted Date: 07/18/2014
|
07/18/2014 | |||||||||||
What I/O cable options are there for the NS500? Posted Date: 09/21/2004
|
09/21/2004 | |||||||||||
What I/O cable options are there for the NS300? Posted Date: 09/21/2004
|
09/21/2004 | |||||||||||
What I/O cable options are there for the MP940? Posted Date: 11/29/2004
|
11/29/2004 | |||||||||||
What happens when switching to reverse while the motor is rotating forward (FWD=OFF, REV=ON)? Posted Date: 11/28/2005
|
11/28/2005 | |||||||||||
What happens if the STOP button on the Digital Operator is pressed, while the drive is being controlled remotely by START/STOP circuitry connected to the drives I/O terminal block? Can the drive be restarted locally? Posted Date: 06/07/2007
|
06/07/2007 | |||||||||||
What happens if a forward command and a reverse command are closed on the terminal block at the same time? Posted Date: 11/28/2005
|
11/28/2005 | |||||||||||
What features does the Junma SERVOPACK have compared with other SERVOPACKS? Posted Date: 08/15/2011
|
08/15/2011 | |||||||||||
What external keypad kit options are available for the FP605? Posted Date: 04/04/2022
|
04/04/2022 | |||||||||||
What environments are suitable for the HV600 drives? Posted Date: 09/03/2019
|
09/03/2019 | |||||||||||
What environments are suitable for the FP605? Posted Date: 03/29/2022
|
03/29/2022 | |||||||||||
What energizes (closes) and de-energizes (reopens) the "estop" relay in LEGEND-MC (SMC-3010)? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What enclosure types are available for the V1000? Posted Date: 07/27/2007
|
07/27/2007 | |||||||||||
What enclosure types are available for the R1000? Posted Date: 07/15/2015
|
07/15/2015 | |||||||||||
What enclosure types are available for the FP605 configured packages? Posted Date: 02/17/2023
|
02/17/2023 | |||||||||||
What enclosure types are available for the FP605 bypass packages? Posted Date: 02/17/2023
|
02/17/2023 | |||||||||||
What enclosure types are available for the D1000? Posted Date: 07/15/2015
|
07/15/2015 | |||||||||||
What DriveWizard program does it use, and is it backwards compatible with E7? Posted Date: 09/13/2012
|
09/13/2012 | |||||||||||
What do I need to Start Up a SigmaLogic motion axis? Posted Date: 09/12/2014
|
09/12/2014 | |||||||||||
What do I do when I receive a "Selected collating sequence not supported by the operating system" error when running DriveWizard 6.2? Posted Date: 09/13/2012
|
09/13/2012 | |||||||||||
What do I do in the case of freight damage? Posted Date: 04/22/2014
|
04/22/2014 | |||||||||||
What do I do if I am having problems connecting to the A1000 USB port? Posted Date: 09/27/2011
|
09/27/2011 | |||||||||||
What does the “E2005 the field offset exceeds the limit” compile error mean? Posted Date: 01/30/2020
|
01/30/2020 | |||||||||||
Showing 271 to 300 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.