SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 871 to 900 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Do I need a running MP3300iec controller to debug the Compass screens or is software simulation available? Posted Date: 05/21/2020 |
05/21/2020 | |
Do I need an adapter plate when replacing a V1000 with a GA500? Posted Date: 09/27/2019
|
09/27/2019 | |
Does Yaskawa supply an EDS file for the MP940D (DeviceNet)? Posted Date: 07/13/2004
|
07/13/2004 | |
Does Yaskawa supply an EDS file for the MP920 [260-IF] DeviceNet module? Posted Date: 07/13/2004
|
07/13/2004 | |
Does Yaskawa sell the SGDM Sigma II amplifier in North America? Posted Date: 07/13/2004
|
07/13/2004 | |
Does Yaskawa offer USB drivers for communicating to the MP2200 CPU-02 from a PC ? Posted Date: 08/13/2013
|
08/13/2013 | |
Does Yaskawa offer software for selecting the best servomotor for a given application? Posted Date: 04/15/2015
|
04/15/2015 | |
Does Yaskawa offer Sigma II power and encoder cables rated for continuous flex? Posted Date: 06/24/2013
|
06/24/2013 | |
Does Yaskawa offer a template program for the MP940 when using MotionWorks+? Posted Date: 06/24/2013
|
06/24/2013 | |
Does Yaskawa have CAD dwgs. available for their servo system cables? Posted Date: 07/13/2004
|
07/13/2004 | |
Does Yaskawa have an example of a successful implementation of Yaskawa Product on a Shrink-Sleeve Labeling machine? Posted Date: 06/15/2010
|
06/15/2010 | |
Does the Z1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 09/13/2012 |
09/13/2012 | |
Does the V1000-4X meet UL? Posted Date: 06/21/2010 |
06/21/2010 | |
Does the V1000-4X meet NSF? Posted Date: 06/21/2010 |
06/21/2010 | |
Does the V1000-4x meet NEMA 4X? Posted Date: 06/21/2010 |
06/21/2010 | |
Does the V1000-4X meet IP66? Posted Date: 06/21/2010 |
06/21/2010 | |
Does the V1000-4X meet BISSC? Posted Date: 06/21/2010 |
06/21/2010 | |
Does the torque limit (sLimit_Torque) need to be set on the MP940? Posted Date: 05/02/2001
|
05/02/2001 | |
Does the sofware limit objects 607D:01h and 607D:02h include the home offset object 607Ch? Posted Date: 03/06/2014
|
03/06/2014 | |
Does the Sigma-5 have a function to reduce position dither when holding position? Posted Date: 07/01/2009
|
07/01/2009 | |
Does the R1000 need to be purchased as a kit similar to the RC5? Posted Date: 07/15/2015 |
07/15/2015 | |
Does the R1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 07/15/2015 |
07/15/2015 | |
Does the P1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 06/29/2012 |
06/29/2012 | |
Does the P1000 have a functional safety (safe torque off) input? Posted Date: 06/29/2012
|
06/29/2012 | |
Does the Modbus port on the V7 Drive need a termination resistor? Posted Date: 10/27/2005
|
10/27/2005 | |
Does the LEGEND amplifier have a circuit for a brake? Posted Date: 10/20/2006
|
10/20/2006 | |
Does the JUSP-NS500 Profibus Network Indexing module have a GSD file? Posted Date: 06/24/2013
|
06/24/2013 | |
Does the GA500 have DC input voltage capability? Posted Date: 09/30/2019 |
09/30/2019 | |
Does the GA500 have a copy keypad feature? Posted Date: 09/30/2019
|
09/30/2019 | |
Does the GA500 automatically back up my parameters? Posted Date: 09/27/2019
|
09/27/2019 | |
Showing 871 to 900 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.