SGMAH Sigma II
Breadcrumb
Navigation Menu
SGMAH Sigma II
SGMAH Sigma II
SGMAH Sigma II -YAI

3,000 RPM to 5,000 RPM (Max Speed)
The SGMAH servomotor series is a legacy product and is no longer promoted in the Americas. It had a low-inertia design for extremely fast accelerations and short settling times. There were five frame sizes including NEMA 23 and NEMA 34 flanges providing up to 1,010 oz-in of peak torque.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts eLM.Servo.02.Sizing1![]() Rev Date:10/30/2017 ![]()
|
![]() |
10/30/2017 | |
eLearning Module: Servo Motor Sizing Basics Part 2 - Technical eLM.Servo.03.Sizing2![]() Rev Date:07/30/2019 ![]()
|
![]() |
07/30/2019 | |
eLearning Module: Inertia Ratio by Graphical Analysis with SGDH Sigma II Amplifier eLM.Sigma2.01.InertiaBGA![]() Rev Date:12/12/2016
|
![]() |
12/12/2016 | |
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify![]() Rev Date:04/20/2021 ![]()
|
![]() |
04/20/2021 | |
eLearning Video: Servo Basic Concepts eLV.ServoMotion.01.BasicConcepts![]() Rev Date:04/15/2024 ![]()
|
![]() |
04/15/2024 | |
eLearning Video: Servo Basic Concepts - What Is A Servo eLV.ServoMotion.01.SBC_ServoDef![]() Rev Date:05/24/2024 ![]()
|
![]() |
05/24/2024 | |
eLearning Video: Servo Basic Concepts - Motion Control System eLV.ServoMotion.02.SBC_MCSystem![]() Rev Date:05/24/2024 ![]()
|
![]() |
05/24/2024 | |
eLearning Video: Servo Basic Concepts - Axis of Motion eLV.ServoMotion.03.SBC_Axis![]() Rev Date:05/24/2024 ![]()
|
![]() |
05/24/2024 | |
eLearning Video: Servo Basic Concepts - System Power Up eLV.ServoMotion.04.SBC_ServoOn![]() Rev Date:05/24/2024 ![]()
|
![]() |
05/24/2024 | |
eLearning Video: Servo Basic Concepts - Directional Movement eLV.ServoMotion.05.SBC_Direction![]() Rev Date:05/30/2024 ![]()
|
![]() |
05/30/2024 | |
eLearning Video: Servo Basic Concepts - Over-Travel eLV.ServoMotion.06.SBC_OverTravel![]() Rev Date:05/30/2024 ![]()
|
![]() |
05/30/2024 | |
eLearning Video: Servo Basic Concepts - Distance & Position eLV.ServoMotion.07.SBC_DistPos![]() Rev Date:05/30/2024 ![]()
|
![]() |
05/30/2024 | |
eLearning Video: Servo Basic Concepts - Homing eLV.ServoMotion.08.SBC_Homing![]() Rev Date:05/30/2024 ![]()
|
![]() |
05/30/2024 | |
eLearning Video: Servo Basic Concepts - Actuators eLV.ServoMotion.09.SBC_Actuators![]() Rev Date:05/30/2024 ![]()
|
![]() |
05/30/2024 | |
eLearning Video: Sigma-7 400V New Product Introduction eLV.Sigma7.01.400v.ProdIntro![]() Rev Date:02/07/2018 ![]()
|
![]() |
02/07/2018 | |