SGMBH Sigma II
Breadcrumb
Navigation Menu
SGMBH Sigma II
SGMBH Sigma II
SGMBH Sigma II - YAI

Rated Output: 22kW, 30kW, 37kW, 45kW, and 55kW
The SGMBH servomotor series had an internal permanent magnet (IPM) design which reduced rotor inertia. This servo motor was well suited for highly dynamic, high power applications such as hydraulic system replacement. There were 5 sizes from 22 kW to 55 kW providing up to 6,120 lb-in (700 Nm) of peak torque. 400 volt windings were available with rated speeds of 1,500 rpm and maximum speeds of 2,000 rpm. A 131,072 ppr incremental serial encoder was standard. Options included a 131,072 ppr absolute encoder, shaft seal, and holding brake.
The SGMBH Sigma II is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Models & Ratings
SGMBH - Overview
|
Model Number
SGMBH- |
Rated
Output1 |
Rated
Torque* |
Instantaneous Peak
Torque1 |
Rated
Current* |
Instantaneous
Maximum Current* |
||
|---|---|---|---|---|---|---|---|
|
kW (hp)
|
N • m
|
lb • in (KG • cm)
|
N • m
|
lb • in (KG • cm)
|
ARMS
|
ARMS
|
|
|
2BD□A
|
22 (30)
|
140
|
1240 (1430)
|
280
|
2480 (2855)
|
58
|
120
|
|
3ZD□A
|
30 (40)
|
191
|
1690 (1947)
|
382
|
3380 (3895)
|
80
|
170
|
|
3GD□A
|
37 (50)
|
236
|
2090 (2400)
|
471
|
4170 (4803)
|
100
|
210
|
|
4ED□A
|
45 (60)
|
286
|
2530 (2920)
|
572
|
5060 (5837)
|
127
|
260
|
|
5ED□A
|
55 (74)
|
350
|
3100 (3570)
|
700
|
6120 (7143)
|
150
|
310
|
|
Model Number
SGMBH- |
Torque
Constant |
Moment of Inertia
|
Holding Brake (at 20°C)
|
Rated
Angular Accel.* |
Inertia
Time Constant |
Inductive
Time Constant |
|||
|---|---|---|---|---|---|---|---|---|---|
|
lb•in/ARMS
(N•m/ARMS) |
lb•in•s2 x 10-3
|
kg • m2
x 10-4 |
Torque
|
Additional Inertia
|
Capacity
|
rad/s2
|
ms
|
ms
|
|
|
lb • in
x 10-3 |
lb•in•s2 x 10-3
|
Watts
|
|||||||
|
2BD□A
|
22.1 (2.50)
|
525
|
592
|
2106
|
604
|
54
|
2360
|
2.6
|
53
|
|
3ZD□A
|
21.2 (2.39)
|
685
|
773
|
2106
|
604
|
54
|
2470
|
2.3
|
57
|
|
3GD□A
|
21.8 (2.46)
|
1230
|
1390
|
—
|
—
|
—
|
1700
|
3.6
|
67
|
|
4ED□A
|
21.0 (2.37)
|
1336
|
1510
|
—
|
—
|
—
|
1890
|
2.8
|
72
|
|
5ED□A
|
21.2 (2.40)
|
1750
|
1970
|
—
|
—
|
—
|
1780
|
2.7
|
78
|
*Values when the servomotor is combined with an SGDH servo amplifier.
Note: These characteristics can be obtained when the following heatsinks (steel plates) are used for cooling purposes:
- Type 2BD□A to 3ZD□A: 25.59 25.59 1.38 (in) (650 650 35 (mm))
Type 3GD□A to 5ED□A: 29.53 29.53 1.38 (in) (750 750 45 (mm))


























