SGMGH
Breadcrumb
Navigation Menu
Products
SGMGH
SGMGH
SGMGH Sigma II - YAI
0.45kW to 15kW, Rated Speed 1,500 RPM
The SGMGH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMGH had a medium-inertia rotor and incorporated the segmented stator design, which dramatically reduced overall size.
TemplateWeb
2D Drawings
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMGH Servomotor, 200V, 2.9kW, With Brake CAD-SGMGH-30A-B 82KBRev Date:12/01/2003 |
82KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 2.9kW, Without Brake CAD-SGMGH-30D 63KBRev Date:12/01/2003 |
63KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 2.9kW, With Brake CAD-SGMGH-30D-B 146KBRev Date:12/01/2003 |
146KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 4.4kW, Without Brake CAD-SGMGH-44A 63KBRev Date:12/01/2003 |
63KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 4.4kW, With Brake CAD-SGMGH-44A-B 82KBRev Date:12/01/2003 |
82KB
|
12/01/2003 | |
Node: dxpprd02:8080