SGMGV
Prewired Cable Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM21-xx-E![]() Rev Date:01/20/2021 |
![]() | 01/20/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM41-xx-E![]() Rev Date:01/20/2021 |
![]() | 01/20/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Non-Flex, Shielded. CAD-JZSP-CVP01-xx-E![]() Rev Date:11/02/2020 |
![]() | 11/02/2020 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Away From Load, Non-Flex, Shielded CAD-JZSP-CVP02-xx-E![]() Rev Date:11/03/2020 |
![]() | 11/03/2020 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Non-Flex, Shielded CAD-JZSP-CVP06-xx-E![]() Rev Date:01/08/2021 |
![]() | 01/08/2021 | |