SGMSH Sigma II
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMSH Servomotor, 1.0kW, Without Brake SOLID-SGMSH-10 531KB 30KBRev Date:11/29/2004 |
531KB 30KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.0kW, With Brake, 200V SOLID-SGMSH-10A-B 33KB 684KBRev Date:11/29/2004 |
33KB 684KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.0kW, With Brake, 400V SOLID-SGMSH-10D-B 730KB 51KBRev Date:11/29/2004 |
730KB 51KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.5kW, Without Brake SOLID-SGMSH-15 31KB 534KBRev Date:11/29/2004 |
31KB 534KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.5kW, With Brake, 200V SOLID-SGMSH-15A-B 685KB 33KBRev Date:11/29/2004 |
685KB 33KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 1.5kW, With Brake, 400V SOLID-SGMSH-15D-B 730KB 37KBRev Date:11/29/2004 |
730KB 37KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 2.0kW, Without Brake SOLID-SGMSH-20 539KB 44KBRev Date:11/29/2004 |
539KB 44KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 2.0kW, With Brake, 200V SOLID-SGMSH-20A-B 7.2MB 50KBRev Date:11/29/2004 |
7.2MB 50KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 2.0kW, With Brake, 400V SOLID-SGMSH-20D-B 730KB 36KBRev Date:11/29/2004 |
730KB 36KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 3.0kW, Without Brake SOLID-SGMSH-30 543KB 27KBRev Date:05/29/2008 |
543KB 27KB | 05/29/2008 | |
Solid Model: SGMSH Servomotor, 3.0kW, With Brake, 200V SOLID-SGMSH-30A-B 49KB 695KBRev Date:11/29/2004 |
49KB 695KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 3.0kW, With Brake, 400V SOLID-SGMSH-30D-B 49KB 745KBRev Date:11/29/2004 |
49KB 745KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 4.0kW, Without Brake SOLID-SGMSH-40 41KB 544KBRev Date:11/29/2004 |
41KB 544KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 4.0kW, With Brake, 200V SOLID-SGMSH-40A-B 692KB 34KBRev Date:11/29/2004 |
692KB 34KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 4.0kW, With Brake, 400V SOLID-SGMSH-40D-B 48KB 743KBRev Date:11/29/2004 |
48KB 743KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 5.0kW, Without Brake SOLID-SGMSH-50 28KB 544KBRev Date:11/29/2004 |
28KB 544KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 5.0kW, With Brake, 200V SOLID-SGMSH-50A-B 33KB 694KBRev Date:11/29/2004 |
33KB 694KB | 11/29/2004 | |
Solid Model: SGMSH Servomotor, 5.0kW, With Brake, 400V SOLID-SGMSH-50D-B 37KB 740KBRev Date:11/29/2004 |
37KB 740KB | 11/29/2004 | |
SGMSH SOLID DWF Files SOLID-SGMSH-DWF 621KBRev Date:01/11/2005 |
621KB | 01/11/2005 | |
SGMSH SOLID STP Files SOLID-SGMSH-STP 2.1MBRev Date:01/11/2005 |
2.1MB | 01/11/2005 | |