SGMSH Sigma II
Breadcrumb
Navigation Menu
SGMSH Sigma II
SGMSH Sigma II
SGMSH Sigma II - YAI

1.0kW to 5.0kW, Rated Speed 3,000 RPM
The SGMSH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMSH servo motor series had a high torque-to-inertia ratio and incorporated the segmented stator design, which dramatically reduced overall size. These servo motors were well suited for high-cycle-rate applications.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
What is the rated current of the 24VDC holding brake on Sigma II motors? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What does the "-(A)" mean in the cable part number? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What are the vibration specifications for Sigma II Motors? Posted Date: 06/30/2008
|
06/30/2008 | |
|
What are the encoder cable electrical specifications for greater than 20m? Posted Date: 03/08/2016
|
03/08/2016 | |
|
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
|
How can an absolute encoder be used as an incremental? Posted Date: 09/21/2004
|
09/21/2004 | |
|
Does Yaskawa offer Sigma II power and encoder cables rated for continuous flex? Posted Date: 06/24/2013
|
06/24/2013 | |
|
Are there any examples of servo sizing for rotary motors? Posted Date: 12/20/2001
|
12/20/2001 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.


























