SGMUH Sigma II
Breadcrumb
Navigation Menu
Products
SGMUH Sigma II
SGMUH Sigma II
SGMUH Sigma II - YAI
1.0kW to 5.0kW, Rated Speed 6,000 RPM
The SGMUH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMUH servo motor series had a high torque-to-inertia ratio for high-cycle-rate applications.
TemplateWeb
Mechanical-3D
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMUH Servomotor, 1.0kW, Without Brake SOLID-SGMUH-10 32KB 545KBRev Date:11/29/2004 |
32KB
545KB |
11/29/2004 | |
Solid Model: SGMUH Servomotor, 1.0kW, With Brake SOLID-SGMUH-10-B 38KB 742KBRev Date:05/17/2005 |
38KB
742KB |
05/17/2005 | |
Solid Model: SGMUH Servomotor, 3.0kW, Without Brake SOLID-SGMUH-30 32KB 559KBRev Date:11/29/2004 |
32KB
559KB |
11/29/2004 | |
Solid Model: SGMUH Servomotor, 3.0kW, With Brake SOLID-SGMUH-30-B 38KB 763KBRev Date:05/17/2005 |
38KB
763KB |
05/17/2005 | |
SGMUH SOLID DWF Files SOLID-SGMUH-DWF 216KBRev Date:01/11/2005
|
216KB
|
01/11/2005 | |
SGMUH SOLID STP Files SOLID-SGMUH-STP 731KBRev Date:10/05/2005
|
731KB
|
10/05/2005 | |
Node: dxpprd02:8080