SGMUH Sigma II
Breadcrumb
Navigation Menu
Products
SGMUH Sigma II
SGMUH Sigma II
SGMUH Sigma II - YAI

1.0kW to 5.0kW, Rated Speed 6,000 RPM
The SGMUH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMUH servo motor series had a high torque-to-inertia ratio for high-cycle-rate applications.
TemplateWeb
Manuals
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Holding Brake Wiring Warning eng08148![]() Rev Date:11/20/2008
|
![]() |
11/20/2008 | |
Sigma II User Manual (Spanish Language) SIS-S800-32.2![]() Rev Date:05/28/2001
|
![]() |
05/28/2001 | |
AC SERVOMOTOR SAFETY Precautions (UMN-0292) TOBPC23020000![]() Rev Date:05/09/2025
|
![]() |
05/09/2025 | |
AC Servo Drive Rotary Servomotor Safety Precautions TOBPC23026000![]() Rev Date:08/02/2024
|
![]() |
08/02/2024 | |
FSP Amplifier User's Manual YEA-SIA-FSP-3![]() Rev Date:01/14/2007
|
![]() |
01/14/2007 | |
Sigma II Servo System User's Manual YEA-SIA-S800-32.2![]() Rev Date:11/05/2009
|
![]() |
11/05/2009 | |
AC Servomotor Instructions YEA-TOE-C231-2![]() Rev Date:10/22/2000
|
![]() |
10/22/2000 | |
Node: dxpprd02:8080