SGM7J
Breadcrumb
Navigation Menu
SGM7J
SGM7J
SGM7J - YAIMOB
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 to Sigma-7 Transition Guide 14H-001 3.0MBRev Date:07/06/2020
|
3.0MB
|
07/06/2020 | |
How-To Guide for the Yaskawa Motion 3D Drawing Configurator QRG.MTN.01 1.2MBRev Date:11/01/2019
|
1.2MB
|
11/01/2019 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132 6.6MBRev Date:02/21/2020
|
6.6MB
|
02/21/2020 | |
Sigma-7 200V Rotary Servomotor Product Manual SIEPS80000136 4.2MBRev Date:02/28/2020
|
4.2MB
|
02/28/2020 | |
Rotary Servomotor with 400 V-Input Power Product Manual SIEPS80000186 5.4MBRev Date:05/01/2017 |
5.4MB
|
05/01/2017 | |