SyMAX
Breadcrumb
Navigation Menu
SyMAX
SyMAX
SyMAX - YAIMOB

1/2-30 HP, vector duty
The SyMAX® motor is the next generation of technology in motor efficiency and performance. The SyMAX permanent magnet AC motors offer unique solutions for today’s demanding applications. This product’s unparalleled power density, unprecedented performance, and unmatched efficiency are another industry first.
TemplateWeb
Models & Ratings
SyMax - Overview
| HP | RPM | Volts | NEMA Frame | F.L. Amps | Approx Shipping Weight (lb.) | Model No. | Footnotes |
|---|---|---|---|---|---|---|---|
| 1/2 | 1800 | 230/460 | 56C | 1.86/0.93 | 13 | MTRSY001 | N |
| 1 | 1800 | 230/460 | 56C | 3.55/1.78 | 18 | MTRSY003 | N |
| 1.5 | 1800 | 230/460 | 56C | 5.48/2.74 | 23 | MTRSY004 | N |
| 2 | 1800 | 230/460 | 56C | 6.32/3.16 | 28 | MTRSY005 | N |
| 3 | 1800 | 460 | 182TC | 3.8 | 99 | MTRSY006A | CI |
| 5 | 1800 | 460 | 184TC | 6.4 | 108 | MTRSY007A | CI |
| 7.5 | 1800 | 460 | 213TC | 9.4 | 152 | MTRSY008A | CI |
| 10 | 1800 | 460 | 215TC | 11.8 | 166 | MTRSY009A | CI |
| 15 | 1800 | 460 | 254TC | 18.5 | 204 | MTRSY010 | CI |
| 20 | 1800 | 460 | 256TC | 22.9 | 253 | MTRSY011 | CI |
| 25 | 1800 | 460 | 284TC | 28.1 | 396 | MTRSY012 | CI |
| 30 | 1800 | 460 | 286TC | 33.7 | 416 | MTRSY013 | CI |
Footnotes:
| N | Totally enclosed, Non-Ventilated |
| CI | Cast iron construction |
Options (Add the following to the end of the model number for each option):
| F2 | F2-F2 mount conduit box |
| D | Dynapar HS35 1024ppr encoder |
| A1 | Avtron HS35A 1024ppr encoder |
| L | Lakeshore / Northstar SL56 1024ppr encoder |
| M1 | Avtron AV56 1024ppr encoder |
Node: dxpprd01:8080


























