P7 Bypass
Breadcrumb
Navigation Menu
P7 Bypass
P7 Bypass
P7 Bypass - YAI
5 - 500 HP
The P7/Bypass package was a 3-contactor style bypass, allowing motor operation from either the drive or across the line. This facilitated drive maintenance while the motor continued to operate. The P7 and P7/Bypass were designed for flexibility in providing the features and options commonly demanded by facility designers.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.087.01 98KB 6.6MB 133KBRev Date:08/20/2004
|
98KB
6.6MB 133KB |
08/20/2004 | |
Dimension Drawing for Enclosure, NEMA 1/12, Floor Mount, Double Door, External Heatsink, 73 Wide DD.AFD.096.01 88KB 1.8MB 126KBRev Date:04/26/2004
|
88KB
1.8MB 126KB |
04/26/2004 | |
Dimension Drawing for Enclosure,Floor Mount, Single Door, Internal Heatsink DD.AFD.183.01 93KB 120KBRev Date:05/27/2008 |
93KB
120KB |
05/27/2008 | |
Dimension Drawing for Enclosure NEMA 12 FVFF, Floor Mount, Single Door, External Heatsink, Debris Shield, 38 Inch Wide DD.AFD.183.06 115KB 872KBRev Date:06/24/2008
|
115KB
872KB |
06/24/2008 | |
Dimension Drawing for Enclosure, NEMA 12 FVFF, Floor Mount, Double Door, External Heatsink, Debris Shield, 73 Inch Wide DD.AFD.184.08 113KB 1009KBRev Date:06/24/2008
|
113KB
1009KB |
06/24/2008 | |