
A1000 Configured
Control
Option | Option Code Letter | Description |
---|---|---|
DeviceNet SI-N3 | G | This option allows the drive to communicate on a DeviceNet network. |
Profibus SI-P3 | H | This option allows the drive to communicate on a Profibus network. |
Modbus TCP/IP SI-EM3 | Q | This option allows the drive to communicate on a Modbus TCP/IP network. |
Ethernet/IP SI-EN3 | D | This option allows the drive to communicate with a network based on Ethernet (Modbus TCP). |
Analog Input AI-A3 | A | This option provides 3 additional high-resolution analog inputs (13 Bit + Sign) to the drive. |
Digital Input DI-A3 | F | Provides interface of a 16 bit digital input (binary or BCD) speed reference to the drive. |
Analog Output AO-A3 | N | This option provides 2 additional isolated signal outputs (11 Bit + Sign) for remote monitoring of any two of the drive's "U1" parameters |
Digital Output DO-A3 | E | This option provides 8 additional digital outputs for use in monitoring the status of the drive. |
Encoder Feedback PG-X3 | X | This option provides speed feedback using a line driver pulse generator (PG). |
Blower Motor Starter | B | This option provides starter and fuses for control of a 3-phase AC blower motor for the driven AC motor. Blower motor is the same voltage as the drive input voltage, and has the following max FLA values: 3.0 FLA for for 240V, 1.5 FLA for 480V 3/4 through 400 HP, 3.0 FLA for 480V 450 and 500HP, and 1.2 FLA for 600V. |
120 VAC Input DI-101 | V | This option converts external 120VAC control signals to the drive's 24VDC digital input terminals (S1 thru S8). |
Hand/Off/Auto Switch | Y | This option provides a door-mounted Hand/Off/Auto Selector Switch for determining start/stop and speed control. |
Speed Pot | Z | This option provides a door-mounted Speed Pot with knob to control motor speed. |
Node: lr1
|