G5 GPD515 Drive
Breadcrumb
Navigation Menu
G5 GPD515 Drive
G5 GPD515 Drive
G5 GPD515 Drive - YAI
1/2 - 1500 HP
The G5 GPD515 Drive produced an output of adjustable voltage and frequency to control the speed of a squirrel cage induction motor. This PWM design provided low motor noise and high starting torque. Current overload rating was 150% for 60 seconds. The drive provided 3 modes of control and speed accuracy to suit application requirements; V/Hz (2%), sensorless vector (0.1%), or flux vector control (0.01% with motor-mounted encoder and drive-mounted PG-X2 card required).
The G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Manuals
Showing 21 to 30 of 38 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
G5 OV Suppression Software Technical Manual TM.G5SW.017 36KBRev Date:07/01/2004 |
36KB
|
07/01/2004 | |
G5 Motion Control Software Technical Manual TM.G5SW.020 94KBRev Date:08/18/2004 |
94KB
|
08/18/2004 | |
G5 Spindle Orientation Software Technical Manual TM.G5SW.021 87KBRev Date:07/01/2004 |
87KB
|
07/01/2004 | |
G5 Output Voltage PID Software Technical Manual TM.G5SW.022 27KBRev Date:07/01/2004 |
27KB
|
07/01/2004 | |
G5 Digital Velocity Follower Software Technical Manual TM.G5SW.045 127KBRev Date:07/01/2004
|
127KB
|
07/01/2004 | |
G5 Electronic Lineshaft Alignment Software Technical Manual TM.G5SW.046 118KBRev Date:07/01/2004
|
118KB
|
07/01/2004 | |
G5 Electronic Line Shaft Technical Manual TM.G5SW.047 56KBRev Date:07/01/2004
|
56KB
|
07/01/2004 | |
Technical Manual for GPD515/G5 with SysBus and SysBus/2 l TM4024.10 8.7MBRev Date:07/12/2001
|
8.7MB
|
07/12/2001 | |
Technical Manual for GPD515/G5 Drive TM4515 4.3MBRev Date:04/01/2002 |
4.3MB
|
04/01/2002 | |
Arc Flash and PPE Manual Supplement TOEPYAISUP10 122KBRev Date:03/15/2018
|
122KB
|
03/15/2018 | |
Showing 21 to 30 of 38 entries.