H2 GPD602 Drive
Breadcrumb
Navigation Menu
H2 GPD602 Drive
H2 GPD602 Drive
H2 GPD602 Drive - YAI
The GPD602 drive was a high performance inverter drive with a pulse width modulated (PWM) design which generates a sine-coded, adjustable voltage/frequency three phase output for complete speed control of any conventional squirrel cage induction motor.
Available in 3-Phase 230 and 460 VAC versions, +-10%
TemplateWeb
Manuals
Showing 11 to 20 of 27 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Ride-Thru Capacitor external mount 2Y25-0283 48KBRev Date:04/18/1999 |
48KB
|
04/18/1999 | |
Operator Control, Panel Mount OCP external mount 2Y25-0284 222KBRev Date:04/18/1999 |
222KB
|
04/18/1999 | |
Master Ratio Module 2Y25-0285 465KBRev Date:04/18/1999 |
465KB
|
04/18/1999 | |
Up/Down Setter external mount 2Y25-0286 257KBRev Date:04/18/1999 |
257KB
|
04/18/1999 | |
Analog Operator III external mount 2Y25-0287 265KBRev Date:04/18/1999 |
265KB
|
04/18/1999 | |
Remote Operator Station for 2-Wire Control 2Y25-0289 148KBRev Date:04/18/1999 |
148KB
|
04/18/1999 | |
Remote Operator Station for 3-Wire Control for G2 and H2 Drive 2Y25-0290 153KBRev Date:04/18/1999 |
153KB
|
04/18/1999 | |
Auxiliary Potentiometer Cards integral mount; 4 types 2Y25-0291 191KBRev Date:04/18/1999
|
191KB
|
04/18/1999 | |
Technical Manual for GPD 602 TM4340 4.1MBRev Date:05/05/1990 |
4.1MB
|
05/05/1990 | |
Technical Manual for GPD 602 Centrifugal TM4345 4.4MBRev Date:05/05/1990 |
4.4MB
|
05/05/1990 | |
Showing 11 to 20 of 27 entries.