H2 GPD602 Drive
Breadcrumb
Navigation Menu
Products
H2 GPD602 Drive
H2 GPD602 Drive
H2 GPD602 Drive - YAI
The GPD602 drive was a high performance inverter drive with a pulse width modulated (PWM) design which generates a sine-coded, adjustable voltage/frequency three phase output for complete speed control of any conventional squirrel cage induction motor.
Available in 3-Phase 230 and 460 VAC versions, +-10%
TemplateWeb
Manuals
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Arc Flash and PPE Manual Supplement TOEPYAISUP10 122KBRev Date:03/15/2018
|
122KB
|
03/15/2018 | |
Varispeed-616H2: 200V 18.5 to 75kW TOE-S616-30.1 3.4MBRev Date:10/01/1989 |
3.4MB
|
10/01/1989 | |
Varispeed-616H2: 400V 18.5 to 160kW TOE-S616-30.2 3.4MBRev Date:10/01/1989 |
3.4MB
|
10/01/1989 | |
Varispeed-616H2: 200V 0.4 to 7.5kW TOE-S616-40.1D 3.0MBRev Date:04/01/1991 |
3.0MB
|
04/01/1991 | |
Varispeed-616H2: 200V 11 to 45kW TOE-S616-40.2 3.2MBRev Date:03/01/1991 |
3.2MB
|
03/01/1991 | |
Node: dxpprd01:8080