H2 GPD602 Drive
Breadcrumb
Navigation Menu
Products
H2 GPD602 Drive
H2 GPD602 Drive
H2 GPD602 Drive - YAI
The GPD602 drive was a high performance inverter drive with a pulse width modulated (PWM) design which generates a sine-coded, adjustable voltage/frequency three phase output for complete speed control of any conventional squirrel cage induction motor.
Available in 3-Phase 230 and 460 VAC versions, +-10%
TemplateWeb
Manuals
Login
to view all content that is available based on your partner settings.
Node: dxpprd01:8080