H2 GPD602 Drive
Breadcrumb
Navigation Menu
H2 GPD602 Drive
H2 GPD602 Drive
H2 GPD602 Drive - YAI
The GPD602 drive was a high performance inverter drive with a pulse width modulated (PWM) design which generates a sine-coded, adjustable voltage/frequency three phase output for complete speed control of any conventional squirrel cage induction motor.
Available in 3-Phase 230 and 460 VAC versions, +-10%
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Integral Mounting Option Analog Operator 2Y25-0248 218KBRev Date:04/18/1999 |
218KB
|
04/18/1999 | |
Integral Mounting Option Digital Operator 2Y25-0249 74KBRev Date:04/18/1999 |
74KB
|
04/18/1999 | |
Integral Mounting Option Programming Operator 2Y25-0250 749KBRev Date:04/18/1999 |
749KB
|
04/18/1999 | |
Control Expansion Option Memory Module 2Y25-0251 164KBRev Date:04/18/1999 |
164KB
|
04/18/1999 | |
Precision Controller 2Y25-0266 724KBRev Date:04/18/1999 |
724KB
|
04/18/1999 | |
PG Speed Controller 2Y25-0276 1.1MBRev Date:04/18/1999 |
1.1MB
|
04/18/1999 | |
Dynamic Braking Kits Low HP Range 2Y25-0277 371KBRev Date:04/18/1999 |
371KB
|
04/18/1999 | |
Dynamic Braking Kits High HP Range 2Y25-0278 387KBRev Date:04/18/1999 |
387KB
|
04/18/1999 | |
PID Controller also called Setpoint Controller panel-mount 2Y25-0279 374KBRev Date:04/18/1999 |
374KB
|
04/18/1999 | |
V/I Converter panel-mount 2Y25-0280 163KBRev Date:04/18/1999 |
163KB
|
04/18/1999 | |