P5 GPD506 Drive
Breadcrumb
Navigation Menu
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions S5355 GPD506/P5 Nema 1 208V 0.75-20hp 230V 0.75-25hp 480V 0.75-25hp 600V 2-20hp, CIMR-P520P4 thru 2015 and 40P4 thru 4015 S5355 273KB 1.5MBRev Date:02/22/2001
|
273KB
1.5MB |
02/22/2001 | |
Dimensions S5356 GPD506/P5 Nema 1 208V 25-30hp 230V 30-40hp 460V 30-75hp, CIMR-2018 thru 2022 and 4018 thru 4045 S5356 277KB 224KBRev Date:12/12/1995 |
277KB
224KB |
12/12/1995 | |
Dimensions S5358 GPD506/P5 Protected Chassis 208V 40-100hp 230V 50-125hp 460V 100-250hp, CIMR-P52030 thru 2075 and 4055 thru 4160 S5358 262KB 332KBRev Date:02/22/2001 |
262KB
332KB |
02/22/2001 | |
Dimensions S5359 GPD506/P5 Protected Chassis 460V 300-500hp, CIMR-P54185 thru 1300 S5359 230KB 292KBRev Date:02/22/2001 |
230KB
292KB |
02/22/2001 | |
Dimensions S5369 Wall Mount Enclosure No.3 S5369 144KB 163KBRev Date:01/18/1996 |
144KB
163KB |
01/18/1996 | |