P5 GPD506 Drive
Breadcrumb
Navigation Menu
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Mechanical-2D
Showing 6 to 10 of 10 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions S5371 GPD515/G5 NEMA 1 Wall-Mt 230V 460V, CIMR-G5M2018 thru 2022 and 4018 thru 4045 S5371 105KBRev Date:02/22/2001
|
105KB
|
02/22/2001 | |
Dimensions S5373 GPD515/G5 Protected Chassis 230V 460V, CIMR-G5M2030 thru 2075 and 4055 thru 4160 S5373 107KBRev Date:02/22/2001
|
107KB
|
02/22/2001 | |
Dimensions S5374 GPD515/G5 Protected Chassis 460V, CIMR-G5M4185 thru 4300 S5374 98KBRev Date:02/22/2001 |
98KB
|
02/22/2001 | |
Dimensions S5398 Nema 12 Skins Wall Mount 230V 5-25hp 460V 5-25hp, N12-506V-A017 thru A068 and B008 thru B034 S5398 195KB 256KBRev Date:02/22/2001 |
195KB
256KB |
02/22/2001 | |
Dimensions S5399 Nema 12 Skins Wall Mount 230V 30-50hp 460V 30-75hp, N12-506V-A080 thru A130 and B041 thru B096 S5399 200KB 268KBRev Date:02/22/2001 |
200KB
268KB |
02/22/2001 | |
Showing 6 to 10 of 10 entries.