R1000 Regenerative Unit
FAQs
Question | Posted Date | |
---|---|---|
Will there be a remote keypad option for the R1000 and D1000 drives? |
07/15/2015 | |
Will a heatsink through the back solution be available, and what enclosure rating will it be capable of? |
07/15/2015 | |
Where is the R1000 manufactured? |
07/15/2015 | |
What peripheral components are required for use with the R1000 for UL? |
07/15/2015 | |
What is the warranty determination for new product? |
05/22/2014 | |
What is RoHS? |
08/18/2015 | |
What is California's Proposition 65? |
06/01/2020 | |
What enclosure types are available for the R1000? |
07/15/2015 | |
What documentation ships with the R1000? |
07/15/2015 | |
What are the R1000 ratings? |
07/15/2015 | |
What are the embedded network protocols for the R1000? |
07/15/2015 | |
Does the R1000 need to be purchased as a kit similar to the RC5? |
07/15/2015 | |
Does the R1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |
07/15/2015 | |
Can I use the R1000 with the GA500? |
09/30/2019 | |
Are there plans for 600V versions of D1000 and R1000? |
07/15/2015 | |
Are RC5 Options compatible with R1000? Can R1000 Options be used with the RC5? |
07/15/2015 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.