Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - LH - YAIMOB
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Z1000U NEMA 3R Configured 208 V, 40 C Product Data PD.Z1000.05 165KBRev Date:09/21/2015
|
165KB
|
09/21/2015 | |
Z1000U NEMA 3R Configured 480 V, 40 C Product Data PD.Z1000.06 181KBRev Date:09/21/2015
|
181KB
|
09/21/2015 | |
Generator Sizing for Matrix Drives PN.MATRIX.06 295KBRev Date:06/07/2018
|
295KB
|
06/07/2018 | |
A Comparison of Matrix Drives to Drives with Input Harmonic Filters PN.MATRIX.07 506KBRev Date:08/27/2018
|
506KB
|
08/27/2018 | |
Customer Connection Diagram, Z1000U Configured, Type 1 UDE00483 22KBRev Date:12/20/2022 |
22KB
|
12/20/2022 | |