U1000 Industrial Configured
Breadcrumb
Navigation Menu
U1000 Industrial Configured
U1000 Industrial Configured
U1000 Industrial Configured - RS - YAIALL
Low Harmonic, Regenerative Industrial Applications Drive
The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefits of a U1000 Industrial MATRIX Drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
U1000 Specification Section 15172 Variable Frequency Drives SG.U1000.01 42KBRev Date:06/12/2015 |
42KB
|
06/12/2015 | |
Specification Guide and Mechanical Submittal for U1000 Industrial Matrix UL Type 1 Rated Configured Drives SG.U1E1.10 47KBRev Date:05/18/2021
|
47KB
|
05/18/2021 | |
Specification Guide and Mechanical Submittal for U1000 Industrial Matrix U1000 Industrial Matrix UL Type 12 Rated Configured Drives SG.U1E2.10 48KBRev Date:03/23/2023
|
48KB
|
03/23/2023 | |
Specification Guide and Mechanical Submittal for U1000 Industrial Matrix UL Type 3R Rated Configured Drives SG.U1E3.10 47KBRev Date:05/18/2021
|
47KB
|
05/18/2021 | |
U1000 Industrial MATRIX Low Harmonic Regenerative Drive Technical Manual SIEPC71063604 37.9MBRev Date:03/01/2024
|
37.9MB
|
03/01/2024 | |