SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 991 to 1,000 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Are F7 Options compatible with A1000? Can A1000 Options be used with F7? Posted Date: 01/04/2011 |
01/04/2011 | |
Are external heatsink mounting kits available for the FP605? Posted Date: 04/06/2022
|
04/06/2022 | |
Are example application programs available for the EXOR HMI when using an MP940 Machine Controller? Posted Date: 02/13/2014
|
02/13/2014 | |
Are end caps (NEMA 1 kits) available for the protected chassis versions? Posted Date: 06/29/2012
|
06/29/2012 | |
Are end caps (NEMA 1 kits) available for the protected chassis versions? Posted Date: 05/31/2012
|
05/31/2012 | |
Are E7 Options compatible with Z1000? Can Z1000 Options be used with E7? Posted Date: 09/13/2012 |
09/13/2012 | |
Are common multimeters able to measure the correct output voltage of the VFD? Posted Date: 04/01/2014
|
04/01/2014 | |
Are color code charts available for breakout cables used with MP2000 series I/O connectors? Posted Date: 04/01/2009
|
04/01/2009 | |
Are certain power options required when ordering an FP605 Configured package? Posted Date: 02/17/2023
|
02/17/2023 | |
Are all options available for UL Type 1, UL Type 12, and UL Type 3R Bypass packages? Posted Date: 02/17/2023
|
02/17/2023 | |
Showing 991 to 1,000 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.