FP605
Breadcrumb
Navigation Menu
FP605
FP605
FP605 - YAI

3 - 600 HP
The FP605 is a versatile industrial fan and pump drive that saves time and resources on installation and programming while maximizing efficiency for peak energy savings and the return on your investment.
TemplateWeb
Enclosures
FP605 - Options
Enclosure Solutions | End Cap Kits | External Heat Sinks
Enclosure Solutions
| Enclosure Solutions |
Standard
|
Optional
|
Manual
|
|---|---|---|---|
| IP20/Protected Chassis For mounting inside of an enclosure with heatsink either internal or external. External heatsink mounting of this type provides UL Type 1 backside integrity and requires a separately sold kit. |
X
|
|
|
|
Flange Type (IP55/UL Type 12 Backside) Applicable models: 2211 ~ 2396; 4180 ~ 4720 |
X | ||
| IP20/UL Type 1 For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. |
X
|
|
|
| IP55/UL Type 12 Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. |
X
|
|
|
| External Heatsink (IP20/UL Type 1 Backside) Also knowns as a flange kit. Allows IP20/UL Type 1 (FP65UxxxxxFA) and IP20/Protected Chassis drives (FP65UxxxxxBA) drives to be mounted with the drive's heatsink external (UL Type 1 backside) to the enclosure. |
|
X
|
|
| External Heatsink (IP55/UL Type 12 Backside) Also knowns as a flange kit. Allows IP20/UL Type 1 (FP65UxxxxxFA) and IP20/Protected Chassis drives (FP65UxxxxxBA) drives to be mounted with the drive's heatsink external (UL Type 12 backside) to the enclosure. |
|
X
|
End Cap Kits
240V, 3-Phase Input
|
Catalog Code3
|
UL Type 1 Adapters Part Number1
|
Drawing
|
Internal Fuses (Bussman FWH Series) for UL Type 1 Adapters1,2 Part Number
|
|---|---|---|---|
|
FP65U2011AFA
|
Not Applicable |
Not Applicable
|
Not Applicable
|
|
FP65U2017AFA
|
|||
|
FP65U2024AFA
|
|||
|
FP65U2031AFA
|
|||
|
FP65U2046AFA
|
|||
|
FP65U2059AFA
|
|||
|
FP65U2075AFA
|
|||
|
FP65U2088AFA
|
|||
|
FP65U2114AFA
|
|||
|
FP65U2143AFA
|
|||
|
FP65U2169AFA
|
|||
|
FP65U2211ABA
|
900-192-121-009
|
Not Available
|
|
|
FP65U2273ABA
|
|||
|
FP65U2343ABA
|
900-192-121-010
|
||
|
FP65U2396ABA
|
- UL Type 1 Adapters for models 4361 and larger are input fuse ready. UL requires Bussman FWH series semiconductor fuses to be installed within the UL Type 1 Adapter on these models.
- Fuses sold individually. Quantity 3 required per drive.
- Mounting adaptor options applicable to FP65UxxxxAFA and FP65UxxxxABA models
End Cap Kits
480V, 3-Phase Input
|
Catalog Code3
|
UL Type 1 Adapters Part Number1
|
Drawing
|
Internal Fuses (Bussman FWH Series) for UL Type 1 Adapters1,2 Part Number
|
|---|---|---|---|
|
FP65U4005AFA
|
Not Applicable
|
Not Applicable
|
Not Available
|
|
FP65U4008AFA
|
|||
|
FP65U4011AFA
|
|||
|
FP65U4014AFA
|
|||
|
FP65U4021AFA
|
|||
|
FP65U4027AFA
|
|||
|
FP65U4034AFA
|
|||
|
FP65U4040AFA
|
|||
|
FP65U4052AFA
|
|||
|
FP65U4065AFA
|
|||
|
FP65U4077AFA
|
|||
|
FP65U4096AFA
|
|||
|
FP65U4124AFA
|
|||
|
FP65U4156AFA
|
|||
|
FP65U4180ABA
|
900-192-121-009
|
DD.FP605.FR9.T1 SM_FP605_FR9_T1 |
|
|
FP65U4240ABA
|
|||
|
FP65U4302ABA
|
|||
|
FP65U4361ABA
|
UUX001700
|
UFU000047
|
|
|
FP65U4414ABA
|
|||
|
FP65U4477ABA
|
UUX001701
|
UFU000048
|
|
|
FP65U4515ABA
|
|||
|
FP65U4590ABA
|
UFU000049
|
||
|
FP65U4720ABA
|
- UL Type 1 Adapters for models 4361 and larger are input fuse ready. UL requires Bussman FWH series semiconductor fuses to be installed within the UL Type 1 Adapter on these models.
- Fuses sold individually. Quantity 3 required per drive.
- Mounting adaptor options applicable to FP65UxxxxAFA and FP65UxxxxABA models
External Heatsinks
240V, 3-Phase Input
Manuals
UL Type 1 | UL Type 12
|
Catalog Code1
|
UL Type 1 External Heatsink Adapters Part Number
|
IP55/UL Type 12 External Heatsink Adapters Part Number
|
|---|---|---|
|
FP65U2011AFA
|
ZPSA-600-EH1-FR1
|
ZPSD-600-EH12-FR1
|
|
FP65U2017AFA
|
||
|
FP65U2024AFA
|
ZPSA-600-EH1-FR2
|
ZPSD-600-EH12-FR2
|
|
FP65U2031AFA
|
||
|
FP65U2046AFA
|
ZPSA-600-EH1-FR3
|
ZPSD-600-EH12-FR3
|
|
FP65U2059AFA
|
||
|
FP65U2075AFA
|
ZPSA-600-EH1-FR4
|
ZPSD-600-EH12-FR4
|
|
FP65U2088AFA
|
||
|
FP65U2114AFA
|
||
|
FP65U2143AFA
|
Included as standard (see instructions)
|
ZPSD-600-EH12-FR6
|
|
FP65U2169AFA
|
||
|
FP65U2211ABA
|
Not Applicable2
|
|
|
FP65U2273ABA
|
||
|
FP65U2343ABA
|
||
|
FP65U2396ABA
|
- Mounting adaptor options applicable to FP65UxxxxAFA and FP65UxxxxABA models
- Factory built IP55/UL Type 12 backside flange models available: FP65U2211AWA, FP65U2273AWA, FP65U2343AWA, FP65U2396AWA.
External Heatsinks
480V, 3-Phase Input
|
Catalog Code1
|
UL Type 1 External Heatsink Adapters Part Number
|
IP55/UL Type 12 External Heatsink Adapters Part Number
|
|---|---|---|
|
FP65U4005AFA
|
ZPSA-600-EH1-FR1
|
ZPSD-600-EH12-FR1
|
|
FP65U4008AFA
|
||
|
FP65U4011AFA
|
||
|
FP65U4014AFA
|
||
|
FP65U4021AFA
|
ZPSA-600-EH1-FR2
|
ZPSD-600-EH12-FR2
|
|
FP65U4027AFA
|
||
|
FP65U4034AFA
|
||
|
FP65U4040AFA
|
ZPSA-600-EH1-FR3
|
ZPSD-600-EH12-FR3
|
|
FP65U4052AFA
|
||
|
FP65U4065AFA
|
||
|
FP65U4077AFA
|
ZPSA-600-EH1-FR4
|
ZPSD-600-EH12-FR4
|
|
FP65U4096AFA
|
||
|
FP65U4124AFA
|
||
|
FP65U4156AFA
|
Included as standard (see instructions)
|
ZPSD-600-EH12-FR6
|
|
FP65U4180ABA
|
Not Applicable2
|
|
| FP65U4240ABA | ||
|
FP65U4302ABA
|
||
|
FP65U4361ABA
|
||
|
FP65U4414ABA
|
||
|
FP65U4477ABA
|
||
|
FP65U4515ABA
|
||
|
FP65U4590ABA
|
||
|
FP65U4720ABA
|
- Mounting adaptor options applicable to FP65UxxxxAFA and FP65UxxxxABA models
- Factory built IP55/UL Type 12 backside flange models available: FP65U4180AWA, FP65U4240AWA, FP65U4302AWA, FP65U4361AWA, FP65U4414AWA, FP65U4477AWA, FP65U4515AWA, FP65U4590AWA, and FP65U4720AWA.
Node: dxpprd02:8080




























