FP605
Breadcrumb
Navigation Menu
FP605
FP605
FP605 - YAI

3 - 600 HP
The FP605 is a versatile industrial fan and pump drive that saves time and resources on installation and programming while maximizing efficiency for peak energy savings and the return on your investment.
TemplateWeb
Input & Output
FP605 - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives.
| Analog Inputs | Option Card # & Mounting Location | Installation Manual |
|---|---|---|
| High resolution inputs This option provides 3 high resolution (13-bit signed) analog inputs. It can be set-up to replace the standard multi-function analog inputs to the drive or used as a combined frequency reference to the drive. The inputs can handle 0 - 10 Vdc, -10 Vdc to +10 Vdc, or 4 - 20 mA. | AI-A3 CN5-B |
TOBPC73060078 |
| Digital Inputs | Option Card # & Mounting Location | Installation Guide |
|---|---|---|
| Multi-function or speed reference inputs This option provides an additional 16 multi-function digital inputs or speed reference through binary-coded decimal (BCD). For BCD, it can be programmed to handle a 2, 3, or 4 digital BCD. | DI-A3 CN5-B |
TOBPC73060080 |
| Analog Outputs | Option Card # & Mounting Location | Installation Guide |
|---|---|---|
| High resolution outputs This option provides 2 high-resolution (11-bit signed) analog outputs that are in addition to the standard analog outputs. The analog outputs can provide a 0 - 10 Vdc or -10 Vdc to +10 Vdc signal. | AO-A3 CN5-B |
TOBPC73060079 |
| Digital Outputs | Option Card # & Mounting Location | Installation Manual |
|---|---|---|
| Multi-function outputs This option provides 8 additional digital outputs for discrete monitoring of the drive. It contains two form A relays and 6 open-collector outputs with a share common. | DO-A3 CN5-B |
TOBPC73060081 |
Node: dxpprd01:8080




























