FP605
Breadcrumb
Navigation Menu
FP605
FP605
FP605 - YAI

3 - 600 HP
The FP605 is a versatile industrial fan and pump drive that saves time and resources on installation and programming while maximizing efficiency for peak energy savings and the return on your investment.
TemplateWeb
Specifications
FP605 - Overview
|
Item
|
Specification
|
|---|---|
| Input Voltage | Three-phase 200 to 240 VAC, 380 to 480 VAC, +10%/-15%, 50/60 Hz +/-5% |
| Ambient Operating Temperature | -10 to +50°C (IP20/Protected Chassis) -10 to +40°C (IP20/UL Type 1) -10 to +40C (IP55/UL Type 12) Up to +60°C (with derate) |
| Ambient Storage | -20°C to +70°C (-4°F to 158°F) |
| Overload Capacity | 110% for 60 sec. 140% for 2 sec. 175% instantaneous |
| Output Frequency | up to 400 Hz |
| Control Methods | Open Loop V/f Open Loop Vector (PM motors only) EZ Open Loop Vector |
| Motor Types | Induction Permanent Magnet Synchronous Reluctance |
| Environmental | 1,000 meters altitude, up to 4,000 meters with derating Class 3C2 and 3S2 operation for IP20/UL Type 1 & IP20/Protected Chassis Class 3C2 and 3S3 for IP55/UL Type 12 95% humidity, non-condensing |
| Harmonics | 5% split choke built in both positive and negative DC bus leg as standard (3% DC link on positive bus for IP20/Protective Chassis designs) |
| Protective Design Types | IP20/UL Type 1 IP55/UL Type 12 IP20/Protected Chassis |
| Global Certifications | UL, cUL, CE, RoHS 2, WEEE, TUV SUD |
| Seismic Certification | IBC HCAI (Special Seismic Certification Preapproval OSP-0687) |
| Functional Safety | Safe Torque Off, SIL3 according to IEC 62061, PLe according to ISO 13849-1 |
| Interface | LCD keypad and Status Ring, Bluetooth® is optional |
| Standard I/O | (8) multi-function digital inputs (+24 VDC) (3) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) multi-function pulse inputs (2) Safe Torque Off inputs (2) fault relay output (form C) (2) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) |
| +24 VDC Input | External supply input to maintain communications without main power 150 mA output for customer use |
| I/O Expansion | (3) Analog Inputs -10 to +10V, 13 bit plus sign, 4 to 20mA (16) Digital Inputs (2) Analog Outputs (-10 to +10V, 11 bit magnitude) (8) Digital Outputs (6 transistor, 2 relay) |
| Network Communication | Standard: Modbus RTU, RS-485, 115 kbps Optional: EtherNet/IP™, DeviceNet, Modbus® TCP/IP, PROFINET, PROFIBUS-DP |
| Software Support Tools | DriveWizard® Industrial DriveWizard® Mobile Programming Simulator Energy Savings Predictor Harmonics Estimator Product Selector |
Node: dxpprd02:8080




























