SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 901 to 920 of 1,102 entries.
Question | Posted Date | |
---|---|---|
Does the FP605 have UL Type 1 end cap kits available? Posted Date: 04/06/2022
|
04/06/2022 | |
Does the FP605 have DC input voltage capability? Posted Date: 03/31/2022
|
03/31/2022 | |
Does the FP605 have a landing page? Posted Date: 03/29/2022
|
03/29/2022 | |
Does the FP605 have a copy keypad feature? Posted Date: 04/07/2022
|
04/07/2022 | |
Does the FP605 automatically back up my parameters? Posted Date: 04/07/2022
|
04/07/2022 | |
Does the D1000 need to be purchased as a kit? Posted Date: 07/15/2015 |
07/15/2015 | |
Does the D1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 07/15/2015 |
07/15/2015 | |
Does the A1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 02/29/2012 |
02/29/2012 | |
Does J1000 have UL Listing for single phase? Posted Date: 08/01/2008 |
08/01/2008 | |
Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? Posted Date: 10/27/2005
|
10/27/2005 | |
Does GA500 offer an integrated EMC filter option? Posted Date: 09/30/2019 |
09/30/2019 | |
Does each FP605 have a build-in reactor? Posted Date: 03/30/2022
|
03/30/2022 | |
Does Compass require MotionWorks IEC Pro or Express? Posted Date: 05/21/2020 |
05/21/2020 | |
Does BACnet support more than 128 addresses? Posted Date: 03/12/2024
|
03/12/2024 | |
Does a Sigma-7Siec write a home offset to Flash even if it is configured to use an absolute encoder motor as incremental? Posted Date: 02/11/2020
|
02/11/2020 | |
DEV -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF23 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF23 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF22 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF22 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Showing 901 to 920 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.