SGLT Series
Breadcrumb
Navigation Menu
SGLT Series
SGLT Series
SGLT Series - Sigma-5 - YAIMOB
Balanced Iron-core coil and magnet track components
Iron core TW linear motors are composed of moving coils with a laminated iron-core and a pair of stationary magnet tracks that are placed on each side of the moving coils. The moving coil of the TW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the TW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Two of the magnet carrier plates are used as a pair in a fashion similar to that of the coreless type linear motor. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
3D Drawings
Showing 11 to 15 of 22 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGLTM-80675AY Linear Motor Magnet Track SOLID-SGLTM-80675AY 987KBRev Date:12/01/2003 |
987KB
|
12/01/2003 | |
Solid Model: SGLTM-80945AY Linear Motor Magnet Track SOLID-SGLTM-80945AY 1.3MBRev Date:12/01/2003 |
1.3MB
|
12/01/2003 | |
Solid Model: SGLTW-20A170AP Linear Motor Moving Coil SOLID-SGLTW-20A170AP 397KBRev Date:12/01/2003 |
397KB
|
12/01/2003 | |
Solid Model: SGLTW-20A320AP Linear Motor Moving Coil SOLID-SGLTW-20A320AP 449KBRev Date:12/01/2003 |
449KB
|
12/01/2003 | |
Solid Model: SGLTW-20A460AP Linear Motor Moving Coil SOLID-SGLTW-20A460AP 501KBRev Date:12/01/2003 |
501KB
|
12/01/2003 | |
Showing 11 to 15 of 22 entries.