SGMAH Sigma II
Breadcrumb
Navigation Menu
Products
SGMAH Sigma II
SGMAH Sigma II
SGMAH Sigma II -YAI
3,000 RPM to 5,000 RPM (Max Speed)
The SGMAH servomotor series is a legacy product and is no longer promoted in the Americas. It had a low-inertia design for extremely fast accelerations and short settling times. There were five frame sizes including NEMA 23 and NEMA 34 flanges providing up to 1,010 oz-in of peak torque.
TemplateWeb
CAD
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 11 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMAH Servomotor, 50W, Without Brake CAD-SGMAH-A5 88KBRev Date:12/01/2003 |
88KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 50W, With Brake CAD-SGMAH-A5-B 88KBRev Date:12/01/2003 |
88KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 200W, 400W, with NEMA 23 Flange/Pilot CAD-SGMAH-NEMA23 114KBRev Date:12/01/2003 |
114KB
|
12/01/2003 | |
CAD Drawing: SGMAH Servomotor, 750W, with NEMA 34 Flange/Pilot CAD-SGMAH-NEMA34 125KBRev Date:12/01/2003 |
125KB
|
12/01/2003 | |
Showing 11 to 14 of 14 entries.
Node: dxpprd02:8080