SGMAH Sigma II
Breadcrumb
Navigation Menu
SGMAH Sigma II
SGMAH Sigma II
SGMAH Sigma II -YAI
3,000 RPM to 5,000 RPM (Max Speed)
The SGMAH servomotor series is a legacy product and is no longer promoted in the Americas. It had a low-inertia design for extremely fast accelerations and short settling times. There were five frame sizes including NEMA 23 and NEMA 34 flanges providing up to 1,010 oz-in of peak torque.
TemplateWeb
Mechanical-3D
Showing 1 to 17 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMAH Servomotor, 100W, Without Brake SOLID-SGMAH-01 505KB 29KBRev Date:11/29/2004 |
505KB
29KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 100W, With Brake SOLID-SGMAH-01-B 526KB 28KBRev Date:11/29/2004 |
526KB
28KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 200W, Without Brake SOLID-SGMAH-02 546KB 29KBRev Date:05/10/2005 |
546KB
29KB |
05/10/2005 | |
Solid Model: SGMAH Servomotor, 200W, With Brake SOLID-SGMAH-02-B 595KB 30KBRev Date:11/29/2004 |
595KB
30KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 200W with NEMA 23 Flange/Pilot SOLID-SGMAH-02-NEMA23 740KB 47KBRev Date:01/11/2005 |
740KB
47KB |
01/11/2005 | |
Solid Model: SGMAH Servomotor, 400W, Without Brake SOLID-SGMAH-04 29KB 543KBRev Date:11/29/2004 |
29KB
543KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 400W, With Brake SOLID-SGMAH-04-B 30KB 597KBRev Date:11/29/2004 |
30KB
597KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 400W with NEMA 23 Flange/Pilot SOLID-SGMAH-04-NEMA23 741KB 46KBRev Date:05/16/2005 |
741KB
46KB |
05/16/2005 | |
Solid Model: SGMAH Servomotor, 750W, Without Brake SOLID-SGMAH-08 541KB 28KBRev Date:11/29/2004 |
541KB
28KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 750W, With Brake SOLID-SGMAH-08-B 588KB 29KBRev Date:11/29/2004 |
588KB
29KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 750W with NEMA 34 Flange/Pilot SOLID-SGMAH-08 NEMA34 848KB 56KBRev Date:05/16/2005 |
848KB
56KB |
05/16/2005 | |
Solid Model: SGMAH Servomotor, 30W, Without Brake SOLID-SGMAH-A3 30KB 469KBRev Date:11/29/2004 |
30KB
469KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 30W, With Brake SOLID-SGMAH-A3-B 518KB 31KBRev Date:11/29/2004 |
518KB
31KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 50W, Without Brake SOLID-SGMAH-A5 32KB 499KBRev Date:11/29/2004 |
32KB
499KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 50W, With Brake SOLID-SGMAH-A5-B 529KB 32KBRev Date:11/29/2004 |
529KB
32KB |
11/29/2004 | |
SGMAH SOLID DWF Files SOLID-SGMAH-DWF 868KBRev Date:01/10/2005 |
868KB
|
01/10/2005 | |
SGMAH SOLID STP Files SOLID-SGMAH-STP 2.7MBRev Date:01/10/2005
|
2.7MB
|
01/10/2005 | |
Showing 1 to 17 of 17 entries.