SGMGV
Breadcrumb
Navigation Menu
SGMGV
SGMGV
SGMGV - YAIMOB
0.3 - 15kW, medium inertia
The SGMGV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
2D Drawings
Showing 311 to 320 of 327 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMGV-75D3A6E, 7.5kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-145 258KB 124KBRev Date:02/17/2009
|
258KB
124KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1AD3A6E, 11kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-009-146 281KB 124KBRev Date:02/17/2009
|
281KB
124KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1EA3A6S, 15kW, Absolute Encoder, with Oil Seal 900-010-399 115KBRev Date:01/17/2014 |
115KB
|
01/17/2014 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-1EA3A6S, 15kW, Absolute Encoder, with Oil Seal 900-010-538 115KBRev Date:01/17/2014 |
115KB
|
01/17/2014 | |
CAD Drawing: Sigma-5 Servomotor: SGMGV-13D3A6E, 1.3kW, Absolute Encoder 900-010-554 127KB 533KBRev Date:03/13/2012 |
127KB
533KB |
03/13/2012 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM21-xx-E 571KBRev Date:01/20/2021 |
571KB
|
01/20/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM41-xx-E 615KBRev Date:01/20/2021 |
615KB
|
01/20/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Non-Flex, Shielded. CAD-JZSP-CVP01-xx-E 348KBRev Date:11/02/2020 |
348KB
|
11/02/2020 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable & Motor-End Relay Encoder Cable, Incremental or Batteryless Absolute, Away From Load, Non-Flex, Shielded CAD-JZSP-CVP02-xx-E 352KBRev Date:11/03/2020 |
352KB
|
11/03/2020 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Non-Flex, Shielded CAD-JZSP-CVP06-xx-E 377KBRev Date:01/08/2021 |
377KB
|
01/08/2021 | |
Showing 311 to 320 of 327 entries.