SGMMV
Breadcrumb
Navigation Menu
SGMMV
SGMMV
SGMMV - YAIMOB

3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor was used in a variety of applications. This ultra-compact unit came in a wide selection of models, including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
The SGMMV is a legacy product and no longer promoted. Legacy products can still be purchased, but are not intended for new applications. Find a replacement product.
TemplateWeb
Models & Ratings
SGMMV - Overview
Models with DC Power Supply Input
| 200 V Model | Voltage3 | Rated Output1 | Rated Torque1, 2 | Instantaneous Peak Torque1 | Rated Current1 | Instantaneous Max. Current1 | Rated Angular Acceleration1 |
|---|---|---|---|---|---|---|---|
| SGMMV-B3E | 24/48 VDC | 3.3 W | 0.0105 Nm | 0.0263 Nm | 1.5 Arms | 3.6 Arms | 238000 rad/s2 |
| SGMMV-B5E | 24/48 VDC | 5.5 W | 0.0175 Nm | 0.0438 Nm | 1.5 Arms | 3.7 Arms | 220000 rad/s2 |
| SGMMV-B9E | 24/48 VDC | 11 W | 0.0350 Nm | 0.0875 Nm | 1.7 Arms | 4.1 Arms | 158000 rad/s2 |
| SGMMV-A1E | 24/48 VDC | 10 W | 0.0318 Nm | 0.0955 Nm | 2.1 Arms | 6.1 Arms | 117000 rad/s2 |
| SGMMV-A2E | 24/48 VDC | 20 W | 0.0637 Nm | 0.191 Nm | 2.0 Arms | 5.8 Arms | 137000 rad/s2 |
| SGMMV-A3E | 24/48 VDC | 30 W | 0.0955 Nm | 0.286 Nm | 2.9 Arms | 8.6 Arms | 143000 rad/s2 |
- These items and torque-motor speed characteristics quoted in combination with an SGDV SERVOPACK are at an armature winding temperature of 100°C. Other values quoted are at 20°C.
- Rated torques are continuous allowable torque values at 40°C with an aluminum heat sink of the following dimensions attached.
SGMMV-B3E, -B5E, -B9E, -A1E, -A2E: 150mmx150mmx3mm
SGMMV-A3E: 250mmx250mmx6mm - Torque-speed characteristics differ depending on if a 24 VDC or 48 VDC is used for the main circuit for the SERVOPACK.
Node: dxpprd02:8080


























