SGMSV
Breadcrumb
Navigation Menu
SGMSV
SGMSV
SGMSV - YAIMOB
1 - 7kW, low inertia
The SGMSV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
2D Drawings
Showing 151 to 160 of 169 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMSV-20D3A6C, 2.0kW, Absolute Encoder, with Holding Brake (24VDC) 900-032-786 161KB 110KBRev Date:02/17/2009
|
161KB
110KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-25D3A6C, 2.5kW, Absolute Encoder, with Holding Brake (24VDC) 900-032-787 110KB 162KBRev Date:02/17/2009
|
110KB
162KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-30D3A6C, 3.0kW, Absolute Encoder, with Holding Brake (24VDC) 900-032-788 112KB 175KBRev Date:02/17/2009
|
112KB
175KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-40D3A6C, 4.0kW, Absolute Encoder, with Holding Brake (24VDC) 900-032-789 112KB 175KBRev Date:02/17/2009
|
112KB
175KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-50D3A6C, 5.0kW, Absolute Encoder, with Holding Brake (24VDC) 900-032-790 112KB 175KBRev Date:02/17/2009
|
112KB
175KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-10D3A6S, 1.0kW, Absolute Encoder, with Oil Seal 900-032-791 93KB 103KBRev Date:02/17/2009
|
93KB
103KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-15D3A6S, 1.5kW, Absolute Encoder, with Oil Seal 900-032-792 103KB 94KBRev Date:02/17/2009
|
103KB
94KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-20D3A6S, 2.0kW, Absolute Encoder, with Oil Seal 900-032-793 94KB 103KBRev Date:02/17/2009
|
94KB
103KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-25D3A6S, 2.5kW, Absolute Encoder, with Oil Seal 900-032-794 94KB 103KBRev Date:02/17/2009
|
94KB
103KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-30D3A6S, 3.0kW, Absolute Encoder, with Oil Seal 900-032-795 153KB 103KBRev Date:02/17/2009
|
153KB
103KB |
02/17/2009 | |
Showing 151 to 160 of 169 entries.