SGMSV
Breadcrumb
Navigation Menu
SGMSV
SGMSV
SGMSV - YAIMOB

1 - 7kW, low inertia
The SGMSV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Sigma-5 Servomotor: SGMSV-10xxA61, 1.0kW, without Brake SOLID-SGMSV-10![]() Rev Date:02/10/2010
|
![]() |
02/10/2010 | |
Solid Model: Sigma-5 Servomotor: SGMSV-10xxA6C, 1.0kW, with Brake SOLID-SGMSV-10-B![]() Rev Date:06/21/2011
|
![]() |
06/21/2011 | |
Solid Model: Sigma-5 Servomotor: SGMSV-15xxA61, 1.5kW, without Brake SOLID-SGMSV-15![]() Rev Date:02/10/2010
|
![]() |
02/10/2010 | |
Solid Model: Sigma-5 Servomotor: SGMSV-15xxA6C, 1.5kW, with Brake SOLID-SGMSV-15-B![]() Rev Date:06/21/2011
|
![]() |
06/21/2011 | |
Solid Model: Sigma-5 Servomotor: SGMSV-20xxA61, 2.0kW, without Brake SOLID-SGMSV-20![]() Rev Date:02/10/2010
|
![]() |
02/10/2010 | |
Solid Model: Sigma-5 Servomotor: SGMSV-20xxA6C, 2.0kW, with Brake SOLID-SGMSV-20-B![]() Rev Date:06/22/2011
|
![]() |
06/22/2011 | |
Solid Model: Sigma-5 Servomotor: SGMSV-25xxA61, 2.5kW, without Brake SOLID-SGMSV-25![]() Rev Date:02/10/2010
|
![]() |
02/10/2010 | |
Solid Model: Sigma-5 Servomotor: SGMSV-25xxA6C, 2.5kW, with Brake SOLID-SGMSV-25-B![]() Rev Date:06/22/2011
|
![]() |
06/22/2011 | |
Solid Model: Sigma-5 Servomotor: SGMSV-30xxA61, 3.0kW, without Brake SOLID-SGMSV-30![]() Rev Date:02/10/2010
|
![]() |
02/10/2010 | |
Solid Model: Sigma-5 Servomotor: SGMSV-30xxA6C, 3.0kW, with Brake SOLID-SGMSV-30-B![]() Rev Date:06/22/2011
|
![]() |
06/22/2011 | |
Solid Model: Sigma-5 Servomotor: SGMSV-40xxA61, 4.0kW, without Brake SOLID-SGMSV-40![]() Rev Date:02/10/2010
|
![]() |
02/10/2010 | |
Solid Model: Sigma-5 Servomotor: SGMSV-40xxA6C, 4.0kW, with Brake SOLID-SGMSV-40-B![]() Rev Date:06/22/2011
|
![]() |
06/22/2011 | |
Solid Model: Sigma-5 Servomotor: SGMSV-50xxA61, 5.0kW, without Brake SOLID-SGMSV-50![]() Rev Date:02/10/2010
|
![]() |
02/10/2010 | |
Solid Model: Sigma-5 Servomotor: SGMSV-50xxA6C, 5.0kW, with Brake SOLID-SGMSV-50-B![]() Rev Date:06/22/2011
|
![]() |
06/22/2011 | |
Solid Model: Sigma-5 Servomotor: SGMSV-70xxA61, 7.0kW, without Brake SOLID-SGMSV-70![]() Rev Date:02/10/2010
|
![]() |
02/10/2010 | |