SGMSV
Breadcrumb
Navigation Menu
SGMSV
SGMSV
SGMSV - YAIMOB
1 - 7kW, low inertia
The SGMSV medium capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
2D Drawings
Showing 26 to 30 of 169 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMSV-25A3A2C, 2.5kW, Absolute Encoder, with Holding Brake (24VDC) 900-032-116 103KB 168KBRev Date:02/17/2009
|
103KB
168KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-30A3A2C, 3.0kW, Absolute Encoder, with Holding Brake (24VDC) 900-032-117 115KB 2.1MBRev Date:02/17/2009
|
115KB
2.1MB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-40A3A2C, 4.0kW, Absolute Encoder, with Holding Brake (24VDC) 900-032-118 105KB 177KBRev Date:02/17/2009
|
105KB
177KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-50A3A2C, 5.0kW, Absolute Encoder, with Holding Brake (24VDC) 900-032-119 177KB 105KBRev Date:02/17/2009
|
177KB
105KB |
02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-15ADA2S, 1.5kW, Incremental Encoder, with Oil Seal 900-032-122 101KB 96KBRev Date:02/17/2009
|
101KB
96KB |
02/17/2009 | |
Showing 26 to 30 of 169 entries.