STF Sigma Trac
Breadcrumb
Navigation Menu
STF Sigma Trac
STF Sigma Trac
STF Sigma Trac - YAI
Linear Servomotor Slide
The STF Sigma Trac is a legacy product and no longer promoted in the Americas. The Sigma Trac STF was a pre-engineered, easily mounted, plug and play linear Servomotor Slide. With peak force ranges from 86 to 1200 N and stroke ranges from 100mm to 2m (other strokes available), the modular Sigma Trac Series slides are ideal for a wide range of precision positioning and general automation applications.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Holding Brake Wiring Warning eng08148 95KBRev Date:11/20/2008
|
95KB
|
11/20/2008 | |
Sigma-5 User Manual: Setup for Linear Motors SIEPS80000044 5.4MBRev Date:01/24/2020
|
5.4MB
|
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors - Analog Voltage and Pulse Train Reference SIEPS80000047 5.6MBRev Date:01/24/2020
|
5.6MB
|
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors - MECHATROLINK-II Communications Reference SIEPS80000048 5.0MBRev Date:01/24/2020
|
5.0MB
|
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Linear Motors MECHATROLINK-III Communications Reference SIEPS80000065 4.8MBRev Date:01/24/2020
|
4.8MB
|
01/24/2020 | |