SGDG
Breadcrumb
Navigation Menu
SGDG
SGDG
SGDG Legend - YAI
200V 3P/1P 1.0kW
The SGDG Legend servo amplifier is a legacy product and no longer promoted in the Americas. The SGDG Legend was a single-phase or three-phase AC and DC input amplifier with 100% digital design, an intelligent serial coder and ethernet motion control functionality. Four amplifier sizes (100w - 1,500w) and 23 motor choices cover a wide range of needs.
TemplateWeb
CAD
Showing 1 to 17 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Serial Converter for Linear Sigma Servomotors CAD-LIN-SER-CONV 638KBRev Date:10/10/2002 |
638KB
|
10/10/2002 | |
CAD Drawing: SGDG LEGEND Amplifier, 100W CAD-SGDG-01GT 316KBRev Date:12/01/2003 |
316KB
|
12/01/2003 | |
CAD Drawing: SGDG LEGEND Amplifier, 400W CAD-SGDG-04GT 323KBRev Date:12/01/2003 |
323KB
|
12/01/2003 | |
CAD Drawing: SGDG LEGEND Amplifier, 1kW CAD-SGDG-10GT 403KBRev Date:12/01/2003 |
403KB
|
12/01/2003 | |
CAD Drawing: SGDG LEGEND Amplifier, 1.5kW CAD-SGDG-15GT 228KBRev Date:12/01/2003 |
228KB
|
12/01/2003 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-01 S5-ADP-01 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-02 S5-ADP-02 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-03 S5-ADP-03 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-04 S5-ADP-04 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-05 S5-ADP-05 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-06 S5-ADP-06 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-07 S5-ADP-07 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-08 S5-ADP-08 72KBRev Date:05/09/2011
|
72KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-09 S5-ADP-09 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-10 S5-ADP-10 70KBRev Date:05/09/2011
|
70KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-11 S5-ADP-11 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
CAD Drawing: Sigma-5 SGDV Adapter Plate, S5-ADP-12 S5-ADP-12 71KBRev Date:05/09/2011
|
71KB
|
05/09/2011 | |
Showing 1 to 17 of 17 entries.