SGDG
Breadcrumb
Navigation Menu
SGDG
SGDG
SGDG Legend - YAI

200V 3P/1P 1.0kW
The SGDG Legend servo amplifier is a legacy product and no longer promoted in the Americas. The SGDG Legend was a single-phase or three-phase AC and DC input amplifier with 100% digital design, an intelligent serial coder and ethernet motion control functionality. Four amplifier sizes (100w - 1,500w) and 23 motor choices cover a wide range of needs.
TemplateWeb
FAQs
Showing 1 to 13 of 13 entries.
| Question | Posted Date | |
|---|---|---|
|
When is it necessary to connect an external regen resistor to the SGDG LEGEND amplifier? Posted Date: 01/21/2002
|
01/21/2002 | |
|
What voltage levels will cause an overvoltage or undervoltage alarm? Posted Date: 03/02/2015
|
03/02/2015 | |
|
What voltage levels will cause an overvoltage or undervoltage alarm? Posted Date: 02/06/2009
|
02/06/2009 | |
|
What are the minimum settings required to start-up a LEGEND SGDG type servo amplifier for use with a linear motor? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What are the major features and benefits of the LEGEND amplifier (SGDG)? Is an introductory presentation on the product available? Posted Date: 07/30/2003
|
07/30/2003 | |
|
Is there a recommended solution for controlling a motor brake when the system has a LEGEND Amplifier? Posted Date: 02/15/2006
|
02/15/2006 | |
|
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
|
Is it possible to isolate or split the encoder output signal from an SGDH PG output? Posted Date: 07/13/2004
|
07/13/2004 | |
|
Is it possible to add external regen resistors to the SGDG LEGEND amplifiers? Posted Date: 08/13/2002
|
08/13/2002 | |
|
Is a drawing and pin-out of part number JUSP-TA36P available? Posted Date: 07/13/2004
|
07/13/2004 | |
|
Does the LEGEND amplifier have a circuit for a brake? Posted Date: 10/20/2006
|
10/20/2006 | |
|
Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)? Posted Date: 04/28/2003
|
04/28/2003 | |
|
Can the LEGEND amplifier accept a 5VDC input to enable the motor? Posted Date: 10/31/2002
|
10/31/2002 | |
Showing 1 to 13 of 13 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.


























