SGDH Sigma II

Dimensions & Weights

Number Title Type Rev Date Size
CAD-SGDH-01AE CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 100W Dimensions 12/01/2003 162 KB
CAD-SGDH-01BE CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 100W Dimensions 12/01/2003 162 KB
CAD-SGDH-02AE CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 200W Dimensions 12/01/2003 162 KB
CAD-SGDH-02BE CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 200W Dimensions 12/01/2003 172 KB
CAD-SGDH-04AE CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 400W Dimensions 12/01/2003 172 KB
CAD-SGDH-05AE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 500W Dimensions 12/01/2003 282 KB
CAD-SGDH-05DE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 500W Dimensions 12/01/2003 366 KB
CAD-SGDH-08AE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 750W Dimensions 12/01/2003 282 KB
CAD-SGDH-08AE-S CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 750W Dimensions 12/01/2003 282 KB
CAD-SGDH-010AE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 1kW Dimensions 12/01/2003 282 KB
CAD-SGDH-010DE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 1kW Dimensions 12/01/2003 366 KB
CAD-SGDH-15AE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 1.5kW Dimensions 12/01/2003 344 KB
CAD-SGDH-15AE-S CAD Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 1.5kW Dimensions 12/01/2003 452 KB
CAD-SGDH-15DE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 1.5kW Dimensions 12/01/2003 366 KB
CAD-SGDH-20AE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 2.0kW Dimensions 12/01/2003 452 KB
CAD-SGDH-30DE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 3.0kW Dimensions 12/01/2003 472 KB
CAD-SGDH-50AE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 5.0kW Dimensions 12/01/2003 668 KB
CAD-SGDH-50DE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 400V, 5.0kW Dimensions 12/01/2003 668 KB
CAD-SGDH-60AE CAD Drawing: SGDH Sigma II Amplifier, Three-Phase, 200V, 6.0kW Dimensions 12/01/2003 768 KB
G-MI-00008-D Dimensional Diagrams: Sigma II Application Modules Dimensions 05/12/2004 376 KB
G-MI-99001-SGDH-D Dimensional Diagrams: SGDH Sigma II Servo Amplifiers Dimensions 05/17/2004 1.2 MB
G-MI-99001-SGMBH-D Dimensional Diagrams: SGMBH Servomotors for Sigma II Servo System Dimensions 05/17/2004 251 KB
G-MI-99001-SGMPH-D Dimensional Diagrams: SGMPH Servomotors for Sigma II Servo Systems Dimensions 05/17/2004 456 KB
YEA-KAEPS0000042 Dimensional Diagrams: SGMCS Direct Drive Servomotors Dimensions 01/20/2007 523 KB