SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Tech Docs
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD-50036746 CAD-50036746 146KBRev Date:03/27/2019
|
146KB
|
03/27/2019 | |
Resetting parameters with NS600 Sigma II Indexer eng01002 46KBRev Date:01/23/2008 |
46KB
|
01/23/2008 | |
Offset Adjust Range eng03057 332KBRev Date:12/22/2003
|
332KB
|
12/22/2003 | |
Sigma II Servo Reference Document G-MI#99001 7.5MBRev Date:01/08/2009 |
7.5MB
|
01/08/2009 | |
EMC Installation Conditions for SGDH Servopack G-TI#99045 222KBRev Date:08/12/1999 |
222KB
|
08/12/1999 | |