SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
JUSP-WA50P Terminal Block Converter JUSP-WA50P-DS 1.7MB 87KBRev Date:10/21/2015 |
1.7MB
87KB |
10/21/2015 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 100W SOLID-SGDH-01AE 93KB 2.3MBRev Date:12/21/2004 |
93KB
2.3MB |
12/21/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 100W SOLID-SGDH-01BE 2.3MB 95KBRev Date:12/21/2004 |
2.3MB
95KB |
12/21/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 200V, 200W SOLID-SGDH-02AE 2.2MB 93KBRev Date:12/21/2004 |
2.2MB
93KB |
12/21/2004 | |
SOLID Drawing: SGDH Sigma II Amplifier, Single-Phase, 100V, 200W SOLID-SGDH-02BE 98KB 2.6MBRev Date:12/21/2004 |
98KB
2.6MB |
12/21/2004 | |